针对新项目的创新及协作式同步项目管理
Opcenter Execution Medical Device and Diagnostics(之前称为 Camstar Medical Device Suite)是医疗设备和诊断行业的领先制造执行解决方案,有助于防止流程出错并且支持无纸化制造、电子设备历史记录 (eDHR) 和电子批次记录 (eBR)。
新兴、中等规模和全球性企业都面临既要缩减成本又要确保合规的挑战,同时还需要始终如一地生产出高质量的产品。Opcenter Execution Medical Device and Diagnostics 在帮助医疗和诊断设备企业成功应对这些挑战方面拥有成熟的经验。
此解决方案中纳入了医疗设备制造领域的典范做法,能够更快地在企业实施。它可以帮助您加快创新、降低成本,并获得高品质产品,同时确保优秀的制造流程合规。
Opcenter Execution Medical Device and Diagnostics(之前称为 Camstar Medical Device Suite)是医疗设备和诊断行业的领先制造执行解决方案,有助于防止流程出错并且支持无纸化制造、电子设备历史记录 (eDHR) 和电子批次记录 (eBR)。
新兴、中等规模和全球性企业都面临既要缩减成本又要确保合规的挑战,同时还需要始终如一地生产出高质量的产品。Opcenter Execution Medical Device and Diagnostics 在帮助医疗和诊断设备企业成功应对这些挑战方面拥有成熟的经验。
此解决方案中纳入了医疗设备制造领域的典范做法,能够更快地在企业实施。它可以帮助您加快创新、降低成本,并获得高品质产品,同时确保优秀的制造流程合规。
西门子公司的数据收集和采集功能可让您获取与生产设备和流程关联的运营生产数据。
Well executed production plans result in shorter cycle times, on-time deliveries and less demand on limited resources. Proper sequencing of manufacturing operations and work-in-progress (WIP) driven by intuitive task management makes it easy for operators to perform the right job at the right time.
快速访问生产文档。控制记录和表单包括作业指导说明、方法、图纸、标准操作流程、部件程序、批次记录、工程更改通知、换班沟通以及编辑计划、成品信息的功能。
MES Labor Management provides the status of personnel and may include time and attendance reporting, certification tracking, as well as the ability to track production support functions performed by personnel. It automatically ensures that only qualified employees perform prescribed shop-floor and quality functions. Real-time verification fully supports regulatory and quality systems compliance. Operator Training and Certification enables you to establish manufacturing roles, define training requirements for various roles and process certification requirements, maintain training records and establish certification expirations.
采用 Siemens PLM Software 的维护管理功能,您可以根据耗时、使用时间和生产量来跟踪资源使用情况,同时还能根据预定义的限制来确保生产不会超出维护需求。通过维护管理功能可以了解资源问题,以及所有活动的详细历史记录。有了这个级别的了解,才能确定设备真正的性能价值。
全面了解、控制并优化整个企业的生产和工艺
Siemens PLM Software MES 解决方案能够管理并跟踪材料的移动和存储、在制品和成品以及工作中心内部和工作中心之间的传输。
MES delivers operations and detailed scheduling capabilities that provide the sequence and the timing of operations based on priorities and production rules associated with specific production equipment and product characteristics.
Siemens PLM Software MES 解决方案提供实际制造运营的最新报告以及与历史和预期结果的比对。性能结果包括衡量资源利用率、资源可用性、产品单元周期时间、是否符合时间表以及性能是否符合标准。性能分析可能包括 SPC/SQC 分析并从衡量运营参数的不同控制函数中提取信息。
Siemens Digital Industries Software MES solutions monitor production processes and provide decision support to operators for correcting and improving in-process functions. These functions may be intra-operational and focus specifically on machines or equipment being monitored and controlled within a single operation, as well as tracking a production process from one operation to the next.
Siemens MES production tracking capabilities provide the status of production and the disposition of work. Status information may include personnel assigned to the work; component materials used in production; current production conditions; and any alarms, rework, or other exceptions related to the product. The functionality includes the capability to record the production information allowing forward and backward traceability of components and their use within each end product.
确保整个制造流程中的端到端质量管理。重在预防以简化合规管理并降低质量成本。
Siemens Digital Industries Software MES 解决方案可助力管理所有与制造运营相关的资源。这些资源包括机器、工具、劳动技能、材料、流程以及配置运营模型所需的许多其他实体。
You’ll enjoy a wealth of training and education, inspiration and insight - keeping you on the leading edge of digital transformation.
Digitalization is helping companies leverage the data that is already available to them to create better products and become more agile. It is expe...
Realize LIVE Europe returns in person in 2022, uniting the Siemens global user community around a common mission: To co-create a better world.
Cloud connected manufacturing allows medical device manufacturers to reduce waste, realize value and optimize their performance. Hybrid SaaS is a n...