针对新项目的创新及协作式同步项目管理
PLM Components 是一种 3D 软件开发工具包,能够缩短向客户提供 3D 软件创新所需的时间并降低由此产生的成本和风险,从而增加 CAD、CAM、CAE 和相关 PLM 应用程序的价值。
超过 240 家公司将 PLM Components 集成至 350 个商业应用程序中,惠及六百万最终用户。除了在我们自己的应用程序中采用 PLM Components 外,我们也会将其授权给独立软件开发商 (ISV) 使用。
授权许可一些组件来构建新的软件应用程序,而非重新发明专用解决方案,这往往更加容易。对于较为确定的软件应用程序,改为备选解决方案以实现创新设计、制造或仿真功能,可能需要更加周密的思考。授权许可我们的解决方案所带来的众多优势,成为吸引新兴、成熟 3D 软件开发企业的一大选择。
PLM Components 是一种 3D 软件开发工具包,能够缩短向客户提供 3D 软件创新所需的时间并降低由此产生的成本和风险,从而增加 CAD、CAM、CAE 和相关 PLM 应用程序的价值。
超过 240 家公司将 PLM Components 集成至 350 个商业应用程序中,惠及六百万最终用户。除了在我们自己的应用程序中采用 PLM Components 外,我们也会将其授权给独立软件开发商 (ISV) 使用。
授权许可一些组件来构建新的软件应用程序,而非重新发明专用解决方案,这往往更加容易。对于较为确定的软件应用程序,改为备选解决方案以实现创新设计、制造或仿真功能,可能需要更加周密的思考。授权许可我们的解决方案所带来的众多优势,成为吸引新兴、成熟 3D 软件开发企业的一大选择。
Kineo 组件支持自动路径规划、高速碰撞检测和电缆性能预测。应用范围包括各种行业的机器人和数字样机。
D-Cubed 组件由主要 CAD、CAM 和 CAE 软件开发人员核准,提供大量能够提高工作效率的功能。所提供的应用程序包括参数化草图绘制、装配约束、运动仿真、碰撞检测和隐藏线可视化。
Parasolid 是 NX 和 Solid Edge 软件中的主要 3D 几何建模组件和核心技术。独立软件供应商 (ISV) 使用 Parasolid 为产品设计、制造和分析开发应用程序。
Siemens PLM Components provide tools such as the JT Open Toolkit, JT Utilities, JT Unity Plug-in and the PLM XML SDK for application developers. In addition, Siemens PLM components coordinate and facilitate the JT Open Program. They deliver the industry-leading, no-charge 3D JT viewer, JT2Go.
Sometimes the best part to re-use is the one whose name you do not know. Re-use is an effective way to increase efficiency. Re-use frees resources that can be applied elsewhere. Finding parts is critical to effective re-use, but how do you search with confidence when parts are inconsistently named? You search by shape, the one characteristic similar parts are guaranteed to share. Shape search supports many processes including design, procurement, part management, and classification.
A critical part of PLM software is the graphical support that enables colleagues, partners, and customers to view parts and processes. It is an essential method of communication. Visualization requirements vary with use case and environment. We offer a choice of software development toolkits ensuring our customers preferred visualization in their application or a web browser.
Learn how Simcenter Femap OEM can help you take your engineering software solution to the next level with advanced mesh-based finite element analysis (FEA) simulation applications.
Robust part and sheet metal design, assembly tools, and a production drawing environment are part of a complete end-to-end product development platform —customized with your brand look and available for one low cost.
High-performing companies rely on specialized expertise to decrease costs associated with repetitive testing
See all Success StoriesPLM Components Innovation Talks: JT – visualization and collaboration
Learn about our software developer toolkits for geometric modeling, simulation, path-planning, visualization and data interoperability.
NX University 2023 is an excellent opportunity for users and managers to learn about what’s new in the latest release of NX.
Join us to deep dive into the latest engineering concepts, technology, software, trends & key discussions in the Space Industry. The event focuses ...