针对新项目的创新及协作式同步项目管理
不论所处行业为何,了解组件或产品装配体在应力或振动条件下如何反应都至关重要;面对越来越复杂的产品和材料,除了线性静力学分析,工程师还需要其他工具。Simcenter 将解决广泛的结构分析问题所需的解决方案集成到一个单一的用户环境中。您不再需要分别为线性静力学分析、疲劳分析以及非线性分析准备单独的工具。因此,工程部门可以整合分析工具,而您只需要了解一个用户界面。
不论所处行业为何,了解组件或产品装配体在应力或振动条件下如何反应都至关重要;面对越来越复杂的产品和材料,除了线性静力学分析,工程师还需要其他工具。Simcenter 将解决广泛的结构分析问题所需的解决方案集成到一个单一的用户环境中。您不再需要分别为线性静力学分析、疲劳分析以及非线性分析准备单独的工具。因此,工程部门可以整合分析工具,而您只需要了解一个用户界面。
Linear analysis is used to solve static problems, such as determining if a structure will fail under a prescribed load, and can also be used to solve transient problems where loads change over time. Simcenter features a complete range of integrated linear analysis functionality, including analysis for linear statics, normal modes and buckling. You can use these capabilities to evaluate structural performance for applications in a variety of industries.
If deformations are large, if linear material assumptions are invalid, or if contact is a factor, then nonlinear analysis is the appropriate simulation choice. Simcenter solves a wide range of nonlinear analysis problems. Nonlinear implicit and explicit analysis solvers enable engineers to address problems as simple as a plastic catch, or as complex as a car body roof crush analysis. Integrated explicit dynamic capabilities let you perform metal forming analysis or evaluate electronic hardware performance during a high impact drop test simulation.
PM-Bearings 借助 Siemens Digital Industries Software 工程和制造解决方案巩固自身竞争优势
See all Success Stories