在线订阅购买 Femap,或通过我们的其中一个合作伙伴购买永久许可证。

Simcenter Femap

Minimize costly prototyping & bring your products to market faster

Femap

利用尖端工程仿真功能尽可能减少成本昂贵的原型制作,并将您的产品更快地推向市场。

Femap 是尖端工程学仿真应用程序,用于创建、编辑和导入/重用复杂产品或系统基于网格的有限元分析模型。您可使用 Femap 对组件、装配与系统进行建模,并确定对应给定使用环境的行为响应。

此外,Femap 提供了强大的数据驱动、图形化结果可视化和评估。您可以将 Femap 与各种各样的 CAD 系统和有限元分析解算器(包括行业领先的 NX Nastran 应用程序)结合在一起使用,从而提供一种全面的计算机辅助工程分析解决方案,该解决方案可确保产品在现实环境中的性能表现与设计相同。

免费试用 Femap

Simcenter Femap

利用尖端工程仿真功能尽可能减少成本昂贵的原型制作,并将您的产品更快地推向市场。

Femap 是尖端工程学仿真应用程序,用于创建、编辑和导入/重用复杂产品或系统基于网格的有限元分析模型。您可使用 Femap 对组件、装配与系统进行建模,并确定对应给定使用环境的行为响应。

此外,Femap 提供了强大的数据驱动、图形化结果可视化和评估。您可以将 Femap 与各种各样的 CAD 系统和有限元分析解算器(包括行业领先的 NX Nastran 应用程序)结合在一起使用,从而提供一种全面的计算机辅助工程分析解决方案,该解决方案可确保产品在现实环境中的性能表现与设计相同。

免费试用 Femap

助力毕业生打造更好的未来

Simcenter 教育工作者版本

Simcenter 教育工作者版本

Simcenter 提供的专用软件包,能够为学术院校弥合目前的技术鸿沟,满足就业市场的需求。

精选客户成功案例

Sumitomo Heavy Industries Marine & Engineering

Responding quickly to ship structural analysis needs with easy-to-use Simcenter Femap

Responding quickly to ship structural analysis needs with easy-to-use Simcenter Femap

Accelerating design and reducing costs

阅读更多信息

在线研讨会回放

Siemens European ICE Conference 2021

European ICE Conference 2021

Watch the recordings of the conference to learn about the latest insights on in-cylinder CFD simulation.

观看网络研讨会

Simcenter Femap Software Third-Party Applications

Siemens Digital Industries Software partners with applications to expand Simcenter Femap possibilities

PlySim Analysis Services

PlySim Ltd is a leading composite engineering consultancy and software developer with expertise in composite design and finite element analysis. The focus of PlySim Ltd is to provide advanced composite modeling and analysis solutions integrated into finite element pre- and postprocessors such as Simcenter Femap.

FEMPLY is a Composite Ply-Based Modelling tool fully integrated into the Simcenter Femap pre- and postprocessor offering fast, efficient and simple definition of complex component layups. Making use of Global Ply capabilities in Simcenter Femap, FEMPLY enables the tabular definition of whole component laminate schedules more closely following manufacturing processes within a simple, intuitive user interface. Multiple plies may be edited in one operation and may be re-mapped onto a new mesh or after mesh refinement. A single definition of Laminate Properties, Failure Theorem and Offsets can be applied all Composite Property sets.

FEMPLY offers Simcenter Femap users a low-cost ply-based modeling solution with fast and efficient handling of complex layups. When used with FEMAP, the product offers a significantly cheaper way into ply-based modeling than alternative products.

The FEMPLY Product range is due to be augmented later in the year by the release of FEMPLY Pro which offers all the benefits of FEMPLY Express with the addition of Ply Draping algorithms and Flat Pattern export."

SDC Verifier

The SDC Verifier or Structural Design Code Verifier is a program to help verify structures in accordance with required building and safety standards.

SDC Verifier already includes predefined standards on fatigue, stiffener and plate buckling, beam member checks, joint checks and weld, such as ANSI/AISC 360-10, API 2A RP, ISO 19902, Norsok N004, DIN15018, Eurocode 3, FEM 1.001, ABS 2004, ABS 2014, DNV RP-C201 2010, DNV CN30/1995. Check the full list of implemented standards.

Advanced Report Generation System

The creation of complete structural reports becomes a lot easier with the wizard-based report generation system. The full calculation procedure can be quickly documented with standard reports and fully customized with the “report designer”.

Save all settings in a report profile and the model properties, the complete calculation results, and the different checks can be easily generated or regenerated. Reviewing the effect of design changes has never been easier, just regenerate the report and compare the results.

Last but not least is the “open as a template” function that offers the possibility to re-use the full calculation procedure including the documentation on another Femap model.

RecurDyn

RecurDyn is interdisciplinary, computer-aided engineering (CAE) software package whose primary function is the simulation of Multi-Body Dynamics (MBD) of assemblies in motion while offering multi-physics solutions.

RecurDyn is CAE software that is focused on Multi-Body Dynamics (MBD) while also offering multi-physics solutions. The RecurDyn technology has superior calculation efficiency because it is based on a recursive formulation. The core is Multi-Flexible Body Dynamics (MFBD) which combines a multibody dynamics solver and a nonlinear finite element method solver at the integrator level. RecurDyn supports other multidisciplinary CAE technologies such as control system modeling and nonlinear system-level optimization. RecurDyn provides the efficiency gains of process automation through a wide variety of application toolkits. Users can create their own custom applications using the bundled ProcessNet environment.

RecurDyn provides a unique MFBD analysis capability that combines MBD with Finite Element Analysis (FEA) methods in order to simulate moving assemblies of rigid and flexible bodies. The user can determine the detailed dynamic stress and strain within the context of a system-level analysis, including the time-varying inertial forces.

There are two types of flexible bodies that are supported with MFBD. The first type of flexible body (RFlex) is a simplified representation that is based on modal data generated by external FEA software. FFlex flexible bodies are based upon an FE mesh, where all nodal DOFs are retained.

Pro-EMFATIC

Fatigue damage is one of the most common causes of structural failure and can lead to disastrous outcomes. Therefore, the prediction of structural fatigue life is essential in modern product design.

Pro-EMFATIC for Simcenter Femap is a comprehensive fatigue analysis software package built on widely used fatigue calculation methods. P-EF calculates structural life, cumulative fatigue damage, and safety factors. The stress and strain data used for fatigue calculations can be taken directly from Simcenter Femap. The durability results can be stored back into Simcenter Femap and can be displayed using Simcenter Femap post-processing capability. It also provides add-on capabilities that allow users to calculate fatigue results using the test measurements or the analytical values from non-Femap solutions.

ADINA

The ADINA System offers a one-system program for comprehensive finite element analysis of structures, fluids, heat transfer, electromagnetics and multiphysics, all used by one graphical user interface.

The ADINA solver can be used with Simcenter 3D and Femap pre/post, so NX Nastran customers can seamlessly migrate from SOL 601/701 to ADINA without changing their workflow. Many NX Nastran customers have already smoothly migrated from SOL 601/701 to ADINA. These customers are pleased with the smooth migration and the additional solution capabilities now available to them in the ADINA solver.