Simcenter

Simcenter Micred hardware

Enhance semiconductor package thermal quality with a test solution combining precise thermal characterization with high throughput automatic evaluation and binning.

联系我们,了解如何在购买此产品
更改国家/地区

Battery showing neutral and live wires connection.

Why Simcenter Micred?

Non-destructive, repeatable, and standardized testing methods
The Simcenter Micred family of hardware and software products is designed to evaluate electronic components’ thermal performance under static and dynamic conditions. The thermal transient testing system works by rapidly changing the applied heating power of a device under test (DUT) and measuring its temperature response. The junction temperature is recorded based on a temperature-sensitive parameter of the user’s choice during the calibration stage. The methods comply with widely adopted industry guidelines, such as JEDEC standards and ECPE Automotive Qualification Guidelines (AQG). The resulting data is used to generate thermal impedance profiles, which provide insight into the thermal behavior of the component.

Determining thermal metrics, thermal reliability, and quality assessment
Impedance profiles are then used to identify potential thermal issues, such as thermal path degradation and any change in thermal resistance can be tracked to a location. It is an excellent tool for diagnosing thermal effects of aging, damages, failure, etc., with real-time detection of wire bond breaks, solder fatigue, die, and substrate cracks.

High fidelity across a wide spectrum of applications
Simcenter Micred testing tools offer a range of systems designed to meet the needs of different applications and industries. These systems feature advanced measurement and control technologies with high accuracy, speed, and precision. They are used by research centers as well as in semiconductor, consumer electronics, automotive, and LED industries during component engineering, prototyping, and testing.

A legacy of innovation
The Simcenter Micred family was initially developed by researchers at the Department of Electron Devices at Budapest University of Technology and Economics (BME). Siemens continues to carry this legacy of innovation forward.

Semiconductor package thermal characterization – thermal metrics, reliability to quality

Watch this on-demand webinar on thermal characterization using thermal transient measurement technology.

Case Study

Shanghai SimuCAD Info Tech

Learn how Shanghai SimuCAD Info Tech uses Simcenter Micred to reduce research and development costs by 50 percent.

Case Study

上海坤道帮助客户实现内部测试以提高产品质量

公司:上海坤道信息技术有限公司

行业:Electronics, Semiconductor devices

位置:上海, China

Siemens 软件:Simcenter Micred Quality Tester