针对新项目的创新及协作式同步项目管理
产品开发项目面临着缩短设计周期、降低开发成本、提高生产率和提高产品质量等挑战。 出色的企业会通过积极采用重用策略来实现这些目标。 我们全面的知识重用解决方案支持这些策略,使您的企业能够加速产品设计并降低成本。 我们的解决方案通过帮助您反复利用您的产品知识,使其充分发挥自身的价值。
产品开发项目面临着缩短设计周期、降低开发成本、提高生产率和提高产品质量等挑战。 出色的企业会通过积极采用重用策略来实现这些目标。 我们全面的知识重用解决方案支持这些策略,使您的企业能够加速产品设计并降低成本。 我们的解决方案通过帮助您反复利用您的产品知识,使其充分发挥自身的价值。
NX is fully integrated with the Geolus Shape Search engine, which rapidly finds parts similar to a given example based on its geometry. Search by shape enables users to find all candidate parts, no matter how they are named. The part you want is quite often the part name you do not know. Early in the design cycle, coarse parts can be used to find released parts that can either be used as is, or modified to suit. This is always faster than starting from scratch and perpetuates company practices, for example plate thickness or hole grouping. Shape Search results appear in seconds. The Geolus Shape Search integration reduces your company’s part development costs and supports best practices that eliminate part proliferation.
Many engineered designs begin with fundamental calculations – sometimes sizing a design for strength or durability, or calculating performance targets for a design. These kind of calculations potentially happen long before any CAD geometry is created. Alternately, during 3D modeling, certain parameters within a design may be driven using engineering calculations. For both of these scenarios, NX Maple is a powerful tool. NX Maple supports algebraic math, differential and integral calculus, differential equations, and linear algebra. NX and NX Maple can easily exchange variables – either to associatively link a design with its driving calculations, or to extract properties from the NX model for use in further calculations in NX Maple. Either way, the intellectual property defined by NX Maple worksheets can easily remain managed within Teamcenter.
NX gives you a common repository for locating reusable knowledge on an enterprise basis, providing an extensible library of knowledge for reuse at your fingertips: re-usable designs, standard parts, design features, symbols, 2D sections, profiles, curves, shapes, and product templates. You can quickly locate what you need, and drag-and-drop the object into your design. When using product templates from the Re-Use Library, you can automate much more than design modeling. You can automate and standardize engineering processes by incorporating product and manufacturing information, drawings, motion analysis, structural simulation, and validation checking into templates.
NX programming and customization software tools help you extend and tailor solution capabilities to your specific needs and preserve critical knowledge and design intent from the design process, all the way through analysis and manufacturing processes. With these knowledge-driven automation capabilities, which can be employed by product development personnel and application developers, your company can capture, reuse, and consistently apply best practices across product lines.
MAN B&W Diesel virtually assembles engines, leverages models for tool design, documentation, sales presentations
See all Success Stories