针对新项目的创新及协作式同步项目管理
以更具效率的方式编写、分析和管理制造流程计划,并以更加有效的方式将其传递和扩展到组织与企业当中。
利用 Teamcenter® 软件的 Manufacturing Process Planner 和 Advanced Assembly Planning 应用程序,制造商可以分别配置产品流程清单 (BOP) 与工厂流程清单。 这些应用程序可以在以产品为中心的产品构建视图与以工厂为中心的产品构建视图之间建立联系,让您能够跨多个工厂对装配流程进行标准化改造和重用,并通盘考虑各条生产线。
以更具效率的方式编写、分析和管理制造流程计划,并以更加有效的方式将其传递和扩展到组织与企业当中。
利用 Teamcenter® 软件的 Manufacturing Process Planner 和 Advanced Assembly Planning 应用程序,制造商可以分别配置产品流程清单 (BOP) 与工厂流程清单。 这些应用程序可以在以产品为中心的产品构建视图与以工厂为中心的产品构建视图之间建立联系,让您能够跨多个工厂对装配流程进行标准化改造和重用,并通盘考虑各条生产线。
Teamcenter software's Manufacturing Process Planner and Easy Plan applications provide manufacturing engineers the means to create and maintain the bill of process (BOP).
Users can easily create processes and operations within the BOP to represent the sequence of steps in their assembly plans. They can assign the relevant parts and assemblies from the MBOM to specific operations, along with the required tools and resources from the bill of equipment (BOE) or through a library of classified objects. Changes coming from product engineering can easily be streamlined into the BOP using accountability check tools, ensuring that engineering and manufacturing are kept in sync.
Maintaining engineering and manufacturing BOMs in disparate systems can cause inefficiencies when product designs are frequently updated and launch schedules are constantly squeezed. With an integrated product and process development platform in Teamcenter, manufacturing engineers can quickly update process plans according to the design changes.
Using a set of powerful BOM accountability check tools in Teamcenter software's Manufacturing Process Planner, Multi BOM Manager, and Easy Plan applications, product and manufacturing engineering can quickly visualize and validate the impact of any product and process changes avoiding expensive late-stage identification of issues in production.
Teamcenter software's Easy Plan application provides a comprehensive set of time management and balancing solutions including time analysis capabilities using time standards, such as MTM, and application embedded integration to TiCon. Easy Plan supports lean initiatives by ensuring a clear visibility to value-added and nonvalue-added activities.
Easy Plan Line balancing displays the rolled-up times for the operations, stations, and operators as well as the cycle time and wait time in the plan. In this way, the software allows you to optimize the plan to a target Takt time, optimize the operator work in the line and evaluate alternative plans.
Automotive OEM uses Tecnomatix and Teamcenter to capture and communicate best-practice production methodologies, and support its unique flexible manufacturing concept
See all Success Stories