针对新项目的创新及协作式同步项目管理
复合材料制造流程不仅复杂,而且非常专业。 只有通过制定一致且可重复的制造流程,公司才能实现降低复合材料产品成本并同时提升质量和生产率的目标。 为此,制造工程师需通过一种准确且高效的方式来使用工程产品定义。 这就需要在设计、分析和制造定义与生产中所用的系统间建立一种自动化关联。 Fibersim 专门用于解决这些难题:它提供了一个“从设计到制造”的智能型复合材料产品开发解决方案,该解决方案完全集成到商用三维 CAD 系统中,从而可打造出在性能、成本、质量和生产率方面都得到优化的产品。
复合材料制造流程不仅复杂,而且非常专业。 只有通过制定一致且可重复的制造流程,公司才能实现降低复合材料产品成本并同时提升质量和生产率的目标。 为此,制造工程师需通过一种准确且高效的方式来使用工程产品定义。 这就需要在设计、分析和制造定义与生产中所用的系统间建立一种自动化关联。 Fibersim 专门用于解决这些难题:它提供了一个“从设计到制造”的智能型复合材料产品开发解决方案,该解决方案完全集成到商用三维 CAD 系统中,从而可打造出在性能、成本、质量和生产率方面都得到优化的产品。
Manufacturing a composite part requires data in many different forms with varying requirements – from points in 3D space for laser projection, to clean 2D curves on specific DXF or IGES layers for flat pattern nesting, to 3D ply boundaries in machine coordinates for automated deposition. As the master of the complete digital composite definition, Fibersim can generate all of these outputs at the click of a button directly from the digital twin of the composite part. Additionally, all of these derivative datasets can be archived with revision control against the engineering master in Teamcenter, ensuring an efficient, error-free, design-to-manufacture workflow for composite parts.
With the Fiber Placement Interface module in the Fibersim portfolio, engineers can automatically generate fiber placement data files within their CAD software systems directly from the 3D model of a composite part. These files accurately represent part layup surfaces, ply definitions, ply orientation information, and the unique fiber placement entities to significantly increase engineering productivity, eliminate errors, and make it easy to accommodate changes and optimize designs. This module enables engineers to import path planning post-processing data, including course centerlines and boundary information, allowing users to validate that a manufactured part meets design requirements through review of the imported post-processing manufacturability data, (including fiber angle deviation, radius of curvature, roller height, and collision avoidance angle).
Flat pattern template generation for composites is a time consuming and error prone process left in large part up to trial and error. The Fibersim Flat Pattern Export module eliminates the bulk of work associated with this task through the reuse of engineered composite definition to automatically generate 2D flat pattern data files. These automatically generated files can then be efficiently imported into any common commercial nesting or automated cutting system. Existing attributes from the ply definition are included such as part name, ply name, material orientation and sequence, and markers used to assist in layup.
The Fibersim Laser Projection module automates the generation of data required for laser projection systems to significantly increase manufacturing productivity, reduce errors, and make it easy to update and maintain laser projection data. These data files automatically include ply names, boundaries, origins, orientations, material properties, and names. This data can then be used for layup and ply verification to identify issues at the earliest point in the manufacturing process.
With the Tape Laying Interface module, engineers can automatically generate tape laying data files within their CAD system directly from the 3D model of a composite part. This eliminates errors, significantly increases engineering productivity and makes it easy to accommodate changes and optimize designs.