针对新项目的创新及协作式同步项目管理
针对 NX 的 Teamcenter® 软件集成可交付设计管理,能让您实时访问全球产品信息,加快产品更改流程并成功管理您最宝贵的资产,即,产品知识。由于 Teamcenter 的产品生命周期功能能够在单一、安全的 PLM 环境中捕获包括需求和技术文档在内的所有 CAD、CAM、CAE 产品与流程知识,因此这些功能远超传统的 CAD 文件管理功能。
广域网 (WAN) 可扩展性经过优化,让分布在各个位置的设计团队可利用单一数据中心或区域多站点安装来简化产品开发。通过应用 Teamcenter 配置规则,以及访问诸如 NX Check-Mate(用于验证设计需求)和 ECN Integration(用于参与更改流程)等强大功能,用户能够快速导航大量所需信息,建立设计关联环境并加载产品结构。此外,还可将其他 CAD 系统中的组件设计纳入多 CAD 装配,重用这些组件设计。
针对 NX 的 Teamcenter® 软件集成可交付设计管理,能让您实时访问全球产品信息,加快产品更改流程并成功管理您最宝贵的资产,即,产品知识。由于 Teamcenter 的产品生命周期功能能够在单一、安全的 PLM 环境中捕获包括需求和技术文档在内的所有 CAD、CAM、CAE 产品与流程知识,因此这些功能远超传统的 CAD 文件管理功能。
广域网 (WAN) 可扩展性经过优化,让分布在各个位置的设计团队可利用单一数据中心或区域多站点安装来简化产品开发。通过应用 Teamcenter 配置规则,以及访问诸如 NX Check-Mate(用于验证设计需求)和 ECN Integration(用于参与更改流程)等强大功能,用户能够快速导航大量所需信息,建立设计关联环境并加载产品结构。此外,还可将其他 CAD 系统中的组件设计纳入多 CAD 装配,重用这些组件设计。
Teamcenter software integration for NX provides immediate and intuitive access to product, program, and process data from directly inside the NX design environment. Embedding Teamcenter software’s Active Workspace inside NX, you have access to a full range of product lifecycle management (PLM) functionality that enables you to rapidly search for and securely access designs, manage data revisions, initiate structured workflow and change processes, access all documentation types associated with your design data, and more.
Users load product structures by applying Teamcenter configuration rules, such as revision rules, precise, baseline, variants, effectivity, by using controls to perform selective/partial load of structures, and by display rules for seamless management of lightweight representations. NX multi-CAD enables design teams to load and assemble designs from any major CAD system into NX for multi-CAD product development. Teamcenter automatically manages both source CAD and JT representations, and associative references between the NX and JT datasets.
Teamcenter software integration for NX provides a variety of tools for promoting knowledge reuse and insuring higher design quality. The reuse library and its integration to Teamcenter Classification give designers rapid discovery of ready-to-use reusable designs. NX Check-Mate, Validation Manager, Requirements Manager, and NX Visual Reporting enable you to set up consistent design checking for company standards, for compliance with requirements, and for decision support.
Teamcenter software integration for NX supports a highly scalable digital product design environment that is fully deployable in global networks. It supports connections with network latencies as high as 300ms, and enables global design teams to successfully collaborate on a single Teamcenter hub or a regional Teamcenter hub.
Teamcenter supports flexible deployment options to accommodate a broad spectrum of business needs. With proven scalability, you can expand the value of your Teamcenter implementation by taking advantage of a comprehensive portfolio of applications. Teamcenter Rapid Start provides a preconfigured PDM deployment option that manages design data and everyday tasks and processes, providing an ideal entry point into the Teamcenter product line for small and medium-sized business wanting a growth path to PLM.
ZOOMLION employs Siemens Digital Industries Software solutions to reduce data preparation times by 66 percent for new product processes
See all Success StoriesSee how Konecranes manages the product lifecycle of mass-produced to custom lift products by collaborating across domains and departments
See how Callaway Golf streamlines product development, including suppliers, to deliver products that lead the market in performance and quality
了解易于使用的 NX PDM 如何在 CAD 和非 CAD 用户之间轻松实现共享。了解 PDM 的优势以及如何汇总机械设计和电子元件设计,以便在工程和制造中获得完整的产品可见性。
了解如何轻松将机械、电子和软件产品开发与设计管理软件相结合。