针对新项目的创新及协作式同步项目管理
Siemens’ robust, secure, and highly performant integration platform, Active Integration, combined with dedicated expert services, ensures successful enterprise application integrations for both simple and complex environments.
Leveraging Active Integration, seamless cross-system integration can be realized with low Total Cost of Ownership (TCO) based on pre-configured end-to-end process templates. In addition to a generic deployment option, several ready to use, enterprise system aware packages are available, including, for example, SAP ECC, SAP S/4HANA and Oracle EBS.
Briefly, the integration platform provides the following features:
Siemens’ robust, secure, and highly performant integration platform, Active Integration, combined with dedicated expert services, ensures successful enterprise application integrations for both simple and complex environments.
Leveraging Active Integration, seamless cross-system integration can be realized with low Total Cost of Ownership (TCO) based on pre-configured end-to-end process templates. In addition to a generic deployment option, several ready to use, enterprise system aware packages are available, including, for example, SAP ECC, SAP S/4HANA and Oracle EBS.
Briefly, the integration platform provides the following features:
Integrations across multiple domains.
Connecting PLM, ERP & MES is typically very complex by nature. Even if communication technology is allowing data transfer between these domains, processes, and behavior of business objects are typically significantly different. Siemens’ integration platform provides both, OOTB integration software and pre-configured best practice processes to close the loop between Teamcenter, Opcenter EX FN, and SAP S/4HANA or SAP ECC.
Integrations of Opcenter with Teamcenter and SAP ECC and S/4HANA
Active Integration can provide transparent integration between Siemens’ Opcenter products with Teamcenter and SAP ECC and S/4HANA by licensing application aware smart connectors and providing a set of pre-defined end-to-end process templates:
Teamcenter integrations for enterprise applications
Active Integration can provide seamless integration between Teamcenter and other enterprise applications by licensing application aware smart connectors and providing a set of pre-defined end-to-end process templates: