针对新项目的创新及协作式同步项目管理
Siemens PLM Software 中的 Teamcenter 提供数字样机和可视化功能,以便产品生命周期中的任何人均可访问 2D 和 3D 设计数据并展开协同,做出明智的决策。借助 JT 技术提供的 PLM 可视化功能,您可以轻松地可视化和研究自己的设计数据。利用免费提供的 JT2Go,您可以与所有供应商和外部合作伙伴就丰富的设计数据轻松地开展协同合作。
Teamcenter 借助如下方式简化工程和制造流程:采用多种机械计算机辅助设计 (MCAD) 格式创建虚拟原型,通过这些原型来执行更专业的研究,例如人体工程学和路径规划,而无需构建昂贵的物理原型。Teamcenter 与近期的 VR 设备全面兼容,包括 HTC Vive™、Oculus Rift™ 和 zSpace® 设备,因此您可以通过沉浸在产品数字孪生的虚拟世界中来进行外形、大小和功能研究,并且执行设计评审。
Siemens PLM Software 中的 Teamcenter 提供数字样机和可视化功能,以便产品生命周期中的任何人均可访问 2D 和 3D 设计数据并展开协同,做出明智的决策。借助 JT 技术提供的 PLM 可视化功能,您可以轻松地可视化和研究自己的设计数据。利用免费提供的 JT2Go,您可以与所有供应商和外部合作伙伴就丰富的设计数据轻松地开展协同合作。
Teamcenter 借助如下方式简化工程和制造流程:采用多种机械计算机辅助设计 (MCAD) 格式创建虚拟原型,通过这些原型来执行更专业的研究,例如人体工程学和路径规划,而无需构建昂贵的物理原型。Teamcenter 与近期的 VR 设备全面兼容,包括 HTC Vive™、Oculus Rift™ 和 zSpace® 设备,因此您可以通过沉浸在产品数字孪生的虚拟世界中来进行外形、大小和功能研究,并且执行设计评审。
Use real-time digital mockup tools to detect and resolve design issues using the product’s digital twin early in your product lifecycle. Teamcenter visualization mockup capabilities enable you to create high-level digital prototypes comprised of thousands of parts. You can check for interferences, conduct part motion studies, and determine whether sufficient accessibility is provided to facilitate maintenance procedures. You can distribute the universally viewable information to other team members to annotate concerns or incorporate alternative design concepts.
Make smarter decisions around your products with Virtual Reality (VR) embedded into PLM. Teamcenter VR enables virtual prototyping that includes interaction with the digital twin at any scale. You can launch Teamcenter VR with just 1-click from Teamcenter Visualization for an immersive user experience, without any data-prep required. Collaborate securely with users across your extended enterprise without the expense of high-end hardware, or cumbersome setup.
Sharing visualization data with suppliers using JT2Go streamlines collaboration between you and your supply chain. JT2Go is a no-cost deploy-on-demand 3D viewing product available on Windows, Android and IOS platforms that enables you to share detailed 3D product and manufacturing information (PMI) using the lightweight 3D JT format. The viewer enables product development teams and supply chains to easily review drawings and interrogate 3D product information and collaborate in the context of complete bills-of-material (BOM).
Automotive OEM uses Tecnomatix and Teamcenter to capture and communicate best-practice production methodologies, and support its unique flexible manufacturing concept
See all Success StoriesSee how Polar Electro brings together electronics, mechanical, and software development in one collaborative environment.
Visit our video library to see how easy it is to connect people and processes with product information!
使用功能强大的 PLM 可视化工具进行产品开发,通过协同、改善和验证产品设计来激发创新
PLM Visualization tools can save you a lot of time and money as you develop your products and keep you from making poor decisions because of visual...