针对新项目的创新及协作式同步项目管理
Teamcenter® 软件的 Substance Compliance 解决方案能够让您快速了解产品是否符合全球各地监管发法规。 通过 Teamcenter 中的合规性分级,该解决方案会采用 thinkstep 创建的合规性过程管理器 (CPM),根据各种环境和社会监管法规(REACH、RoHS、冲突矿物等)来检查产品的合规性。 您可以利用 thinkstep 维护的预先设配置规则集,确保始终与全球法规更改同步。 您也可以使用规则编辑器创建自己的定制规格来据此进行分级,主动适应未来的法规更改。 您可以生成产品合规性状态数据的仪表板视图,并按照内部和外部的报告要求创建行业标准合规性报告。 借助 Teamcenter 中的分级和报告功能,您可通过对产品中所使用物质的情况进行识别、跟踪和报告,尽可能地降低重大处罚、市场通路受限以及品牌受损等风险。
Teamcenter® 可以帮助您跟踪产品中所用的冲突矿物,并就它们是否符合相关要求提供报告。 Teamcenter 可识别产品物料清单中包含冲突矿物的供应商零件,并可要求供应商披露所使用的材料和冶炼厂。 该产品支持相关行业标准(IPC-175x、CMRT),以便有效处理供应商申报的数据,并最大限度地降低错误和返工成本。 冲突矿物专项报告可帮助您了解供应商和冶炼厂的披露状况。
Teamcenter 可以帮助您达成 REACH 和 RoHS 合规性。 环保分级功能将会自动检查产品是否达成 REACH 和 RoHS 以及全球各地其他各种环保法规的合规性。 高度自动化的供应商申报流程以及对国际材料数据系统 (IMDS) 和 BOMcheck 等供应商材料数据门户的集成,可帮助您全面了解自己的产品构成,并帮助证明 REACH 和 RoHS 合规性。
Why not plan ahead for environmental and social regulations coming down the pike with a rules editor? With an easy to use application-based rules editor, you can work proactively to address current and future environmental and social compliance needs. By easily creating your own custom rule-sets and applying them to Teamcenter, you have the flexibility you need to incorporate your own set of rules to grade your products against. And, custom rules can be applied to Teamcenter without the need for system downtime.
With the Teamcenter substance compliance solution, you can address environmental and social compliance regulations like the REACH, RoHS and Conflict Minerals with pre-defined rule-sets monitored by Siemens PLM Software's partner thinkstep.
Social compliance regulations can be complex, and are constantly changing, at a fast pace. With predefined environmental and social compliance regulation rule-sets in Teamcenter, you can be confident that you are grading against the latest regulatory requirements. Monitored by thinkstep, you get updates to regulations when you need them. Regulations are checked for updates every 6 months and updated regulation rule-sets can be applied to your Teamcenter environment without any system downtime.
Reach more people and processes for greater business performance.
只要是有芯片测试的地方,泰瑞达公司就会在幕后借助 Teamcenter 测试电子设备。
See the depth and breadth of Teamcenter to drive innovation and digitalization throughout the product lifecycle.