针对新项目的创新及协作式同步项目管理
PCB 设计数据是一项关键性资产。 针对 Cadence® Allegro® 和 OrCAD 的 Termcenter 集成在确保这类数据安全的同时,还将支持 PCB 设计团队从单一安全位置捕获、管理、寻找和重用正确的数据,由此来提升设计人员的生产效率。 该集成能让您直观地访问完整的产品生命周期管理 (PLM) 功能,让您更有效地管理和存档 PCB 数据,进而助您通过制造流程优化设计。
针对 Cadence Allegro 和 OrCAD 的 Teamcenter 集成支持打开和保存本地设计文件、跨工程领域进行协同、生成可视化文件、与供应商共享制造和装配数据,以及创建完整的产品物料清单。 如果 PCB 设计流程受 Teamcenter 控制,您可以将其纳入结构化工作流及有效的更改管理流程当中,以便快速识别、访问和管理最关键电子数据的创建、修改和发布。
PCB 设计数据是一项关键性资产。 针对 Cadence® Allegro® 和 OrCAD 的 Termcenter 集成在确保这类数据安全的同时,还将支持 PCB 设计团队从单一安全位置捕获、管理、寻找和重用正确的数据,由此来提升设计人员的生产效率。 该集成能让您直观地访问完整的产品生命周期管理 (PLM) 功能,让您更有效地管理和存档 PCB 数据,进而助您通过制造流程优化设计。
针对 Cadence Allegro 和 OrCAD 的 Teamcenter 集成支持打开和保存本地设计文件、跨工程领域进行协同、生成可视化文件、与供应商共享制造和装配数据,以及创建完整的产品物料清单。 如果 PCB 设计流程受 Teamcenter 控制,您可以将其纳入结构化工作流及有效的更改管理流程当中,以便快速识别、访问和管理最关键电子数据的创建、修改和发布。
Teamcenter integration provides intuitive access to product and process data that enables you to work in a collaborative design environment. With Teamcenter software’s Active Workspace, secure access controls and single source of data and process information you have easy access a full range of product lifecycle management (PLM) capabilities that will further optimize your design-through-manufacturing processes.
Consistently meeting product delivery and quality targets requires structured workflows and change processes across the enterprise. Leveraging Siemens PLM Software’s best-practices and AdvantEdge methodology you can create workflows to initiate, execute, review and approve product changes or new part requests, and as part of these structured processes you can automatically route the appropriate notifications. Structured workflows, issue tracking and coordinated change management processes enable you to meet delivery targets and ensure total product quality.
To keep design data in sync across domains Teamcenter supports an ECAD/MCAD co-design environment which enables the cross-domain collaboration. Using the Incremental Data eXchange format (IDX or EDMD) managed in Teamcenter your designers can share and exchange design information during the evolution of a design. As part of the co-design process you can pass incremental data, accept or reject changes, and incorporate change notes or comments into the information being shared.
To ensure designs are ready for a smooth transition into manufacturing, Teamcenter supports visualization and Bill-of-Materials (BOM) management tools that enable you to view, cross-probe and analyze PCB data for fabrication, assembly and test related issues. The mark-up features create a valuable record of the designs evolution. The BOM compare and grading capabilities ensure the quality and completeness of data submitted to manufacturing, which is especially useful when validating and communicating changes to Manufacturing.
Teamcenter supports flexible deployment options to accommodate a broad spectrum of business needs. With proven scalability, you can easily expand the value of your Teamcenter implementation by taking advantage of a comprehensive portfolio of applications. Teamcenter Rapid Start is a preconfigured PDM deployment option that manages design data and everyday tasks and processes, providing an ideal entry point into the Teamcenter product line for small and medium-sized business wanting a growth path to PLM.
Teamcenter helps Japanese heat exchange manufacturer significantly reduce design time and cost
See all Success StoriesSee how Polar Electro brings together electronics, mechanical, and software development in one collaborative environment.
Get started with Teamcenter Rapid Start PDM in as little as one week, then grow to PLM as your needs grow.
了解如何轻松将机械、电子和软件产品开发与设计管理软件相结合。