针对新项目的创新及协作式同步项目管理
如何智能管理 PCB 设计数据是一个战略性议题。针对 Altium Designer 的 Teamcenter® 集成可通过捕获、管理、寻找和重用位于任何位置的正确设计数据,提高生产效率并节省时间。通过直观地访问完整的产品生命周期管理 (PLM) 功能,您可在单一、安全的位置访问、管理和存档 PCB 数据,助您通过制造流程来优化设计。
针对 Altium Designer 的 Teamcenter 集成支持打开和保存本地设计文件、在工程领域内以及跨工程领域进行协同、生成可视化文件、与供应商共享制造和装配数据,以及创建完整的产品物料清单。如果 PCB 设计流程受 Teamcenter 控制,您可以将其纳入结构化工作流及有效的更改管理流程当中,以便快速识别、访问和管理最关键电子数据的创建、修改和发布。
如何智能管理 PCB 设计数据是一个战略性议题。针对 Altium Designer 的 Teamcenter® 集成可通过捕获、管理、寻找和重用位于任何位置的正确设计数据,提高生产效率并节省时间。通过直观地访问完整的产品生命周期管理 (PLM) 功能,您可在单一、安全的位置访问、管理和存档 PCB 数据,助您通过制造流程来优化设计。
针对 Altium Designer 的 Teamcenter 集成支持打开和保存本地设计文件、在工程领域内以及跨工程领域进行协同、生成可视化文件、与供应商共享制造和装配数据,以及创建完整的产品物料清单。如果 PCB 设计流程受 Teamcenter 控制,您可以将其纳入结构化工作流及有效的更改管理流程当中,以便快速识别、访问和管理最关键电子数据的创建、修改和发布。
Teamcenter integration provides intuitive access to product and process data that enables you to work in a collaborative design environment. With Teamcenter software’s Active Workspace, secure access controls and single source of data and process information you have easy access a full range of product lifecycle management (PLM) capabilities that will further optimize your design-through-manufacturing processes.
Consistently meeting product delivery and quality targets requires structured workflows and change processes across the enterprise. Leveraging Siemens PLM Software’s best-practices and AdvantEdge methodology, you can create workflows to initiate, execute, review, and approve product changes or new part requests, and as part of these structured processes you can automatically route the appropriate notifications. Structured workflows, issue tracking and coordinated change management processes enable you to meet delivery targets and ensure total product quality.
To keep design data in sync across domains Teamcenter supports an ECAD/MCAD co-design environment which enables the cross-domain collaboration. Using the Incremental Data eXchange format (IDX or EDMD) managed in Teamcenter, your designers can share and exchange design information during the evolution of a design. As part of the co-design process, you can pass incremental data, accept or reject changes, and incorporate change notes or comments into the information being shared.
To ensure designs are ready for a smooth transition into manufacturing, Teamcenter supports visualization and Bill-of-Materials (BOM) management tools that enable you to view, cross-probe, and analyze PCB data for fabrication, assembly, and test related issues. The mark-up features create a valuable record of the evolution of the design. The BOM compare and grading capabilities ensure the quality and completeness of data submitted to manufacturing, which is especially useful when validating and communicating changes to manufacturing.
Teamcenter supports flexible deployment options to accommodate a broad spectrum of business needs. With proven scalability, you can expand the value of your Teamcenter implementation by taking advantage of a comprehensive portfolio of applications. Teamcenter Rapid Start provides a preconfigured PDM deployment option that manages design data and everyday tasks and processes, providing an ideal entry point into the Teamcenter product line for small and medium-sized business wanting a growth path to PLM.</>
Teamcenter helps Japanese heat exchange manufacturer significantly reduce design time and cost
See all Success StoriesSee how Polar Electro brings together electronics, mechanical, and software development in one collaborative environment.
Get started with Teamcenter Rapid Start PDM in as little as one week, then grow to PLM as your needs grow.
不容错过的 Altium PCB 设计效率秘诀!
了解如何轻松将机械、电子和软件产品开发与设计管理软件相结合。