Skip to Main Content
case study

Innovative pump manufacturer uses Solid Edge to optimize design and cut development time

Siemens Digital Industries Software solution enables Whale to quickly and easily make and test prototypes

Innovative pump manufacturer uses Solid Edge to optimize design and cut development time

Whale

Whale designs and manufactures special water, waste, bilge and heating systems for modern living.

http://www.whalepumps.com/
Headquarters:
Bangor, United Kingdom
Products:
Simcenter Products, Femap, Solid Edge
Industry Sector:
Industrial machinery

Share

The design process took about four months instead of 12 to 14 months. We managed to cut overall development time to less than half what it would normally have been.
Richard Bovill, Engineering Director
Whale

Sanitation, recreation, irrigation and medication

From domestic washing, cooking and heating to infection prevention and crop care, pump technology supports all areas of daily life. Whale is a specialist in this field, and the company’s reputation for innovation is built on decades of expertise, from the ground-breaking design of brass pumps for the UK navy in the 1940s through to 21st century intelligent control.

The company continues to register worldwide design patents at the average rate of five per year for the company’s range of freshwater, bilge and waste pumps, and water and space heating systems.

Part of Brunswick Corporation, Whale supplies leisure, domestic and industrial markets around the world. It is particularly known for products that fit boats, caravans and motorhomes. It also specializes in drainage for domestic wet rooms with level access, for which there is growing demand from people with limited mobility.

Whale designs and manufactures its range of gas and electrical products from sites in Bangor, Northern Ireland and California. It also provides design consultancy, 3D printing and rapid prototyping services to other companies. Whale’s design team has been using Solid Edge® software from product lifecycle management (PLM) specialist Siemens Digital Industries Software since 2001. Siemens Platinum Partner, Majenta PLM Limited, handles software distribution and support for Whale.

“Solid Edge is thoroughly embedded in the company as a design tool,” says Richard Bovill, engineering director at Whale. “It enables us to speed development through early analysis, clear communication with customers and rapid prototyping.”

Designing to strict regulatory standards

Whale’s new product development cycle ranges from nine months to three years, depending on complexity. Because gas products, for example, are subject to strict regulation, parts and assemblies for these typically take longer to develop. Solid Edge provides tools for all aspects of design. “The surfacing tools are very handy when modeling complex forms,” says Andrew Peoples, product design engineer at Whale. Also of notable assistance to Whale is the special functionality of Solid Edge that enables easy design of pipework.

At different stages in the development process, Whale utilizes both the 2D and 3D capabilities of Solid Edge. For example, 2D mode is used when partners and suppliers need technical drawings. Use of 3D for individual parts provides Whale with the confidence that they will function as anticipated and ultimately all fit together. “Solid Edge is great for working on assembly models,” says Peoples. “It’s particularly good for quickly changing various components and checking how these interfere with other parts.”

Designing to strict regulatory standardsDesigning to strict regulatory standards

Analyzing strength and performance

According to Bovill, the simulation capabilities of Solid Edge provide Whale with stress analysis tools that enable quick design comparisons: “We can easily see what changes we need to make to a product. For example, if we are designing a stainless steel tank for a water heater, we can confirm how strength is affected by a change in wall thickness. We can also check performance out at different pressures.”

Using Solid Edge for analysis in this way enables designers to minimize time spent on setting up test rigs and undertaking physical testing. As Solid Edge integrates perfectly with Simcenter Femap™ software, a powerful finite element modeling tool also from Siemens, advanced analysis can also be conducted when it is appropriate.

Analyzing strength and performance

Communication and confidentiality

Working in close co-operation with leisure and marine manufacturers, Whale often needs to share design information with clients, partners and suppliers. Design data from Solid Edge is used to create renderings that provide photorealistic images. Not only do such images support communication with customers, they form the basis of marketing material. Design data can also be exported to various graphics applications, including KeyShot® 3D rendering software. “Integration with KeyShot in Solid Edge has dramatically increased our ability to generate lifelike images for use in presentations and marketing literature,” comments Peoples.

Manufacturers often incorporate complete Whale products into their boats and caravans and sometimes request a design to fit a specific size or shape. Bovill explains, “Solid Edge allows us to send simplified models that confirm all the external dimensions without revealing internal design data. In this way we can easily protect our intellectual property.”

Communication and confidentiality

Cutting development time in half

Having installed a suite of multi-material 3D printers, Whale can make plastic and rubber parts that are each created as a single piece and are waterproof and transparent. The 3D printers complement Solid Edge and Whale’s physical test rigs to form a combined system that provides a comprehensive prototyping capability.

Whale has established an efficient iterative process by which the design team can create 3D models, and then print and test them very rapidly. This process supports the design of complex products, enabling designers to ensure, for example, that products can ignite at various wind speeds and then operate without emitting harmful gases.

Whale typically manufactures parts in plastic. The process of designing, producing and testing a mold, and then making parts, previously took 16 to 24 months. Not anymore. Bovill cites one example when the engineering team developed a gas and electrical water heater with a natural flue that would allow combustible products to escape through the top. Everyone involved expected that it would be quite a complicated process to get the design passed by the authorities, yet the team was able to assess 18 or 19 digital designs quite quickly, refining and proving each one. “The design process took about four months instead of 12 to 14 months,” says Bovill. “We then proceeded with rapid prototyping and were able to confirm all aspects of the heater’s design through physical testing. We managed to cut overall development time to less than half what it would normally have been.”

Cutting development time in half

The future

Bovill describes Solid Edge in terms of two levels of benefit to Whale: “With regard to timescale, quality and regulatory compliance, we have definitely improved in the output of our own products. In addition, Solid Edge enables us to provide astounding technical services to other companies. We can, for example, design and prototype a customer’s product within 48 hours.”

Jim Sargent, technical services engineer at Whale, observes, “Not only have we sped up our time-to-market for new products by on average 20 percent, but we have also increased our throughput of product launches by a third.”

Sargent adds that the team would very much like to implement Teamcenter® software, also from Siemens Digital Industries Software. He notes, “We began looking at Teamcenter because of the fact that we have three different locations, two in Northern Ireland and one in California. With the design team using a manual system to collaborate across three sites, we realize that there is the potential for us not to manage our system as effectively as we might. The use of Teamcenter would enable us to optimize data and process management.”

With regard to timescale, quality and regulatory compliance, we have definitely improved in the output of our own products.
Richard Bovill, Engineering Director
Whale