Инновации и синхронизированное управление совместной работой над проектами
The diverse and increasingly significant role of electromagnetics in product development and design brings new challenges. In this regard, committing to deliver products that are higher in efficiency, reliability, compatibility, and durability starts with comprehending how these complex fields and waves behave and change.
Simcenter includes distinct low and high-frequency electromagnetic simulation capabilities for the unique demands in each domain. Expand your insight into the performance of electromechanical components, energy conversion, design and siting of antennas, electromagnetic compatibility (EMC) and electromagnetic interference (EMI). A range of dedicated solvers (time and frequency based, linear and nonlinear, finite and boundary element) offers a transformative CAE process, with simulations ranging from a fast, initial analysis to inherent realism for final verification.
The diverse and increasingly significant role of electromagnetics in product development and design brings new challenges. In this regard, committing to deliver products that are higher in efficiency, reliability, compatibility, and durability starts with comprehending how these complex fields and waves behave and change.
Simcenter includes distinct low and high-frequency electromagnetic simulation capabilities for the unique demands in each domain. Expand your insight into the performance of electromechanical components, energy conversion, design and siting of antennas, electromagnetic compatibility (EMC) and electromagnetic interference (EMI). A range of dedicated solvers (time and frequency based, linear and nonlinear, finite and boundary element) offers a transformative CAE process, with simulations ranging from a fast, initial analysis to inherent realism for final verification.
Model, simulate and get an accurate prediction of the performance. Evaluate electric motor designs with virtual prototypes based on fast analytical equivalent circuits and accurate automated FEA simulations.
Simcenter low-frequency electromagnetic solutions allow you to explore designs to meet performance, and make timely-decisions in product development, reducing the number of physical prototypes. The flexibility in our solutions, which includes finite element static, time-harmonic, transient solvers with the motion for any number of components, permits the design and analysis of electromagnetic and electromechanical devices of any complexity.
There are three electric field analysis capabilities: Static (produced by DC voltages and charge distributions), AC (produced by AC voltages), and transient (produced by voltages that vary arbitrarily in time). The electric field analysis can also simulate current flow - the static current densities produced by DC voltages on electrodes in contact with conducting material.
The electric field analysis is typically used for high-voltage applications to predict insulation and winding failures, lightning impulse simulations, partial discharge analysis, and transmission tower and lines impedance analysis.
Do not design your electromagnetics components in isolation. Include real-world multiphysics phenomena including flow, heat transfer, electrochemistry, solid mechanics and motion to simulate and couple all the necessary physics.
Simcenter comes with a wide range of models to address a range of electromagnetics simulations. Models include Finite Volume (FV) 2D, FV 2D axisymmetric, FV 3D and Finite Element (FE) 3D for applications ranging from magnetic valves, solenoids, actuators, transformer, electric machines. Magnetohydrodynamics (MHD) applications including plasma arc simulation, gas-blast circuit breakers and welding can also be optimized with the 2D FV MHD solver. Harmonic Balance solver expands application coverage for axisymmetric and 3D FV solvers by avoiding the need to co-simulate coupled frequency/time domain problems.
Industry 4.0 factories, incorporating wireless IIoT systems, will operate within a complex and noisy electromagnetic environment. There is an increasing number of electronic devices and electric cables and wires in vehicles. There is a growing number of antennas and new types of wireless devices. It is increasingly challenging to ensure a device keeps working properly by being immune and not interfering with the surrounding devices causing possible failure.
Simcenter for high-frequency electromagnetics addresses a wide frequency spectrum to cover all prime analysis needs. Users can select the most appropriate from a range of dedicated solvers. These include full wave solvers based on integral methods for solving Maxwell’s electromagnetic equations (Method of Moments) and asymptotic methods based on the uniform theory of diffraction (UTD) and iterative physical optics (IPO). Efficiently solve for 2.5D as well as for full 3D field problems. Solver acceleration options are embedded to facilitate straightforward handling of ultra-large-scale, system-level models such as full aircraft, satellites, ships, and cars.
Iterative Physical Optics (IPO) is a current -based iterative high-frequency technique. IPO is applicable in the evaluation of the interaction between a radiating source and a scattering structure whose dimensions are larger than the field wavelength (e.g. antenna reflectors, radomes, vehicles, etc). The application of the equivalence theorem for the description of the scattering mechanism and adoption of the iterative process allows the reconstruction of the interactions between objects in complex scenarios without resorting to ray-tracing. The computational capabilities are optimized by exploiting of cutting edge technologies: GPU computing, Fast Far-Field Approximation algorithm, and iterative relaxation techniques. Thin sheet and impedance boundary conditions formulations are available.
MoM solves the Maxwell equations in a discrete form without making any approximation: the problem is discretized and transformed into a system of linear equations. Both standard (direct) and fast (iterative with Multilevel Fast Multipole Algorithm) solution approach is available. Different boundary conditions are managed: Electric Field Integral Equation (EFIE), Impedance Boundary Conditions (IBC), Combined Field Integral Equation (CFIE) and, Poggio-Miller-Chang-Harrington-Wu-Tsai (PMCHWT).
Preconditioners (e.g. Multi-Resolution, SPLU, ILUT) speed up the convergence of the iterative solution approach. Low-frequency stabilization methods (S-PEEC formulation) solves the Low-Frequency Breakdown problem (very ill-conditioned linear system). The multi-port approach minimizes the computational burden for the evaluation of active solutions. MoM is suitable in case accuracy is needed for complex problems (in terms of geometries and materials) and when the interaction between the radiation source and the scattering structure is strong.
Plasma modeling in Simcenter can be used to optimize design of various kinds of circuit breakers including gas/self-blast, molded case, high and low voltage.
Complete design and analysis software for permanent magnet, induction, synchronous, electronically and brush-commutated machines. Leverage the fast nature of equivalent circuits and the accuracy of FEA, with the synergy of automating the nonproductive tasks for rapid and accurate analysis of electric machines.
Using a template-based interface makes it easy to use and flexible enough to handle practically any motor topology, with provision for custom rotors and stators. Typical FEA operations such as mesh and solver refinements, winding design, motion, and post-processing, including the export of 1D models, are not required as the software handles these for the user. Performance parameters, waveforms, and field plots are available with just a click.
Coupled thermal finite element analysis simulates the temperature distribution as a result of heat rise or cooling in the electromechanical device. It seamlessly couples to electromagnetic and electric field simulations, and uses their power loss data as a heat source, and then determines the overall performance due to the impact of temperature changes. This analysis determines the nonlinear steady-state or time-varying temperature distributions caused by the specified heat sources.
Using this analysis, you can predict the temperature distribution caused by ohmic, eddy-current, core and dielectric power losses, and the corresponding temperature effects on material properties and electromagnetic and electric fields. Hence, you can accurately predict the demagnetization of permanent magnets, and hotspots to determine the loading capacity and service life of your device.
The Uniform Theory of Diffraction (UTD) is a “ray” method, based on an asymptotic solution of the Maxwell equations. UTD is applicable when a radiating source interacts with a scattering structure whose dimensions are much larger than the field wavelength (e.g., ships, vehicles, or scenario configurations, like airports, factories, cities, etc.). Under these hypotheses, similarly to the optics case, the electromagnetic scattering can be described as the combination of discrete contributions (reflections and diffractions of different orders) from a number of “hot points” distributed on the structure (edge, wedge, vertex) according to relatively simple geometric laws relating to the propagation of rays. UTD manages real materials characterized through transmission and reflection coefficients.