Simcenter FLOEFD

Frontload CFD simulation inside your CAD software

Simcenter FLOEFD

Simcenter FLOEFD software puts the power of CFD simulation in your hands. Use it directly in NX, Creo, CATIA V5 or Solid Edge in order to explore the full potential of your ideas quickly, without disrupting your design process. Understand the impact of changes in the geometry or boundary conditions on the results effortlessly, conduct fast and frequent what-if analysis, and generate insightful reports inside your preferred CAD platform. Built on a foundation of intelligent, fast and accurate technology, Simcenter FLOEFD can help reduce the overall simulation time by as much as 75% and enhance productivity by up to 40x.

Start Free Trial

Simcenter FLOEFD

Simcenter FLOEFD software puts the power of CFD simulation in your hands. Use it directly in NX, Creo, CATIA V5 or Solid Edge in order to explore the full potential of your ideas quickly, without disrupting your design process. Understand the impact of changes in the geometry or boundary conditions on the results effortlessly, conduct fast and frequent what-if analysis, and generate insightful reports inside your preferred CAD platform. Built on a foundation of intelligent, fast and accurate technology, Simcenter FLOEFD can help reduce the overall simulation time by as much as 75% and enhance productivity by up to 40x.

Истории успеха заказчиков

Karlsruhe University of Applied Sciences

Formula Student team uses Simcenter FLOEFD for CFD simulation and analysis to succeed on the track

Students leverage Siemens Digital Industries Software's digital twin solution to deliver Formula One race car prototype on time

Подробнее

Запись вебинара

Frontloading Electronics Cooling Simulation with CAD-Embedded CFD

Discover how to frontload electronics thermal analysis earlier in development with fully CAD-Embedded CFD (Simcenter FLOEFD)

Leveraging Thermal Simulation in CAD

Посмотреть вебинар