Перейти к содержанию

JT2Go System Requirements

Windows Desktop Minimum Requirements

JT2Go Desktop is certified to run on the following:

  • Windows 7 SP1 Professional,Enterprise & Business
  • Windows 8 Desktop only
  • Windows 10 Desktop only
  • 2 GHz or better 64-bit or 32-bit processor
  • 4 GB System RAM
  • 2 GB of virtual memory
  • Graphics card with 256 MB of dedicated video RAM and support for OpenGL 3.2 or greater Performance

Performance is related to system processor speed, RAM, and your video card. Although JT2Go will run if your system meets the minimum requirements, your performance will be directly related to your configuration.

Скрыть Далее