Innovation and collaborative, synchronized program management for new programs
SokolTM Omni OS provides the key benefits of an enterprise-class Linux distribution with customization capabilities, footprint and real-time performance of an embedded OS. Suitable for industrial, medical, consumer and mil-aero applications.
SokolTM Omni OS provides the key benefits of an enterprise-class Linux distribution with customization capabilities, footprint and real-time performance of an embedded OS. Suitable for industrial, medical, consumer and mil-aero applications.
With over 20 years of history in embedded, Siemens understands the needs of embedded developers. This enterprise class solution is extensible, configurable, and portable across processer architectures and enables security throughout the OS.
Sokol Omni OS is based on stable Debian code with a large number of fully tested binary packages. It provides tools and capabilities to install and use it with ease, decreasing overall startup time. Because this is a binary OS it can make OS standardization across embedded devices easier and more efficient. Source code is provided with this solution.
Siemens Embedded serves as a trusted extension to embedded development teams. By leveraging the embedded Linux experts at Siemens Embedded, development teams can mitigate risk and maximize the probability of success of their Linux-based projects. Siemens Embedded expert support, training, and professional services include basic support, updates and upgrades, patches to critical security defects, platform extensions, basic and customized training, and long-term support.
Sokol Omni OS provides a real-time (PREEMPT_RT) enabled kernel. Developers can use this kernel if their application requires higher determinism and lower, more predictable latency.
Support for rich user interfaces using Qt® is provided in the OS. The Qt framework is optimized for performance and instrumented to enable users to identify common UI performance issues.
Embedded developers can stay up to date with available security patches and product updates, enabling enterprise-class standardization and maintenance. This solution provides support for secure field updates using SWUpdate, application isolations using Docker containers, Debian package feeds, and much more. Customers will thereby realize the cost efficiencies related to remotely maintaining and updating their devices.
Sokol Omni OS provides the Sourcery CodeBench Ide and command line tools for configuration, development, debug, and optimization of applications, the OS, and filesystem. This also includes the means to analyze the state and operation of the embedded platform using proven Sourcery Analyzer technology.
Siemens Embedded Linux solutions provide support for industry-standard cloud and IoT technologies, including SokolTM IoT Framewok Add-on and a multi-cloud solution that enables secure IoT architectures
Protect your devices from unknown security risks. Our product and team of experts enable you to secure your devices and keep them secure for the full life of your device. Our security team continuously monitors the Common Vulnerabilities and Exposures (CVE) database for potential security vulnerabilities that may affect your device and notifies you when an issue is found. Our secure software update solution enables you to easily push those updates to your devices.
What are the benefits of using a Debian-Linux in an embedded system?
Siemens Embedded Linux Omni OS gives AMD the advantage of an enterprise-class Debian Linux distribution.
Practical insights to consider when moving to Linux from a Commercial OS.
Binary embedded Enterprise-class Linux distribution based on Debian