Инновации и синхронизированное управление совместной работой над проектами
Reduce the cost and improve accuracy of publications by automating the creation of interactive documentation directly from engineering data. Capital accelerates service publication cycles by up to 80% through reuse of design data, and automation of tasks such as wiring diagram repartitioning, and graphical styling. It can increase technician efficiency by up to 40% using a vehicle-specific 3D-enabled interactive environment, improving customer satisfaction and reducing repeat repairs through a targeted diagnosis of problems. Publications can be automatically translated into multiple languages, and efficiently integrated into service portals.
Reduce the cost and improve accuracy of publications by automating the creation of interactive documentation directly from engineering data. Capital accelerates service publication cycles by up to 80% through reuse of design data, and automation of tasks such as wiring diagram repartitioning, and graphical styling. It can increase technician efficiency by up to 40% using a vehicle-specific 3D-enabled interactive environment, improving customer satisfaction and reducing repeat repairs through a targeted diagnosis of problems. Publications can be automatically translated into multiple languages, and efficiently integrated into service portals.
A vital part of electrical systems development is the capability to control and manage changes to designs within and across organizations. This requires the ability to visualize those changes, understand them, and how they impact-related systems. Capital's lightweight, web-based tools enable teams to view and review changes without unnecessarily impacting live designs. The same information is presented to each user in the format that is applicable to them, and is filtered to ensure they only see what applies to them.
Service technicians need access to relevant and detailed documentation, ideally directly connected to released design data. With Capital, product-specific documentation can be generated on-demand, eliminating the need for technicians to interpret generic diagrams representing multiple customer options - a time-consuming and error-prone task. Click-and-sprout signal tracing on wiring diagrams allows technicians to rapidly identify the potential cause of problems. Component behavior and specifications can be rapidly identified via multiple easy-to-navigate views - component location on the vehicle, wiring diagram, component specification - reducing the time taken for problem diagnosis.
Capital repartitions and restyles it ready for publication. The powerful automation capabilities include multiple language translation outputs and the ability to automatically integrate with other sources such as 3D or component and assembly illustrations. Publications can then be distributed to service technicians providing vehicle-specific views ensuring technicians are looking at the right data for the vehicle that's in front of them.