Simcenter SCADAS Mobile

Powerful and flexible mobile and lab testing

Simcenter SCADAS Mobile

Portable data acquisition solution for noise, vibration and durability testing

Simcenter SCADAS Mobile hardware includes various systems to satisfy all your mobile testing needs, from ultralight yet robust systems of 2.5 kilograms (kg) that have a nominal 2.5-hour battery autonomy, to laptop-sized systems that can host from eight to 216 channels in a single frame. Its compact size takes only a small space in, or on, a test object and its fanless operation makes it ideal for acoustic measurements. 

By using Simcenter SCADAS Mobile you can build a large field test setup with multiple frames to expand mobile measurements to include hundreds of input channels. All systems can work in a true main-secondary configuration with fully synchronized data saved in one measurement file. The distributed acquisition happens through optical cabling, and you can easily daisy chain several frames into a single measurement platform. In addition, you can extend any Simcenter SCADAS Mobile system to become a frontend for vibration-control applications or for certification testing of individual components under operational loads.

Simcenter SCADAS Mobile

Simcenter SCADAS Mobile hardware includes various systems to satisfy all your mobile testing needs, from ultralight yet robust systems of 2.5 kilograms (kg) that have a nominal 2.5-hour battery autonomy, to laptop-sized systems that can host from eight to 216 channels in a single frame. Its compact size takes only a small space in, or on, a test object and its fanless operation makes it ideal for acoustic measurements. 

By using Simcenter SCADAS Mobile you can build a large field test setup with multiple frames to expand mobile measurements to include hundreds of input channels. All systems can work in a true main-secondary configuration with fully synchronized data saved in one measurement file. The distributed acquisition happens through optical cabling, and you can easily daisy chain several frames into a single measurement platform. In addition, you can extend any Simcenter SCADAS Mobile system to become a frontend for vibration-control applications or for certification testing of individual components under operational loads.

Sucesso do Cliente em Destaque

HORIBA MIRA

Automotive engineering consultancy uses Simcenter testing to assess the sound quality of electric vehicles

Siemens Simcenter helps HORIBA MIRA provide its customers with noise, vibration and harshness performance enhancements

Leia Mais
Tem perguntas?