Inovação e gerenciamento de programa sincronizado e colaborativo para novos programas
Aeroespacial e Defesa
Inovação e gerenciamento de programa sincronizado e colaborativo para novos programas
Explorar o SetorAutomotivo e Transporte
Integration of mechanical, software and electronic systems technologies for vehicle systems
Explorar o SetorProdutos de Consumo e Varejo
A inovação de produtos através do gerenciamento eficaz de formulações, embalagens e processos de manufatura integrados
Explore o SetorEletrônicos e Semicondutores
O desenvolvimento de novos produtos aproveita dados para melhorar a qualidade e a lucratividade e reduz custos e tempo de introdução no mercado
Explore o SetorEnergia e Utilidades
Supply chain collaboration in design, construction, maintenance and retirement of mission-critical assets
Explorar o SetorHeavy Equipment
Construction, mining, and agricultural heavy equipment manufacturers striving for superior performance
Explore IndustryMáquinas Industriais e Equipamento Pesado
Integration of manufacturing process planning with design and engineering for today’s machine complexity
Explorar o SetorInsurance & Financial
Visibility, compliance and accountability for insurance and financial industries
Explore IndustryMarinha
Inovação na construção naval para reduzir de maneira sustentável o custo do desenvolvimento de frotas futuras
Explore o SetorMedia & Telecommunications
Siemens PLM Software, a leader in media and telecommunications software, delivers digital solutions for cutting-edge technology supporting complex products in a rapidly changing market.
Explore IndustryDispositivos Médicos e Farmacêuticos
“Inovação de produtos personalizados" através da digitalização para atender a demandas do mercado e reduzir custos
Explore o SetorSmall & Medium Business
Remove barriers and grow while maintaining your bottom line. We’re democratizing the most robust digital twins for your small and medium businesses.
Explore IndustrySiemens Digital Industries Software JT Open Toolkit
Siemens Digital Industries Software JT Open Toolkit
Download a 60 day trial of the JT Open Toolkit
Start your trial hereThe JT Open Toolkit provides support for 64-bit application development on Microsoft Windows, Linux, and MacOS. Purchasers of the JT Open Toolkit are automatically accepted into the JT Open Program as fee-based members. Software vendors wishing to use the JT Open Toolkit in applications for resale can redistribute all libraries necessary for full utilization of the toolkit features. The toolkit includes full documentation for the Toolkit API and PLM XML SDK. A comprehensive list of sample programs are also included to assist the developer in coming up to speed quickly on the toolkit features.
The JT Open Toolkit provides support for 64-bit application development on Microsoft Windows, Linux, and MacOS. Purchasers of the JT Open Toolkit are automatically accepted into the JT Open Program as fee-based members. Software vendors wishing to use the JT Open Toolkit in applications for resale can redistribute all libraries necessary for full utilization of the toolkit features. The toolkit includes full documentation for the Toolkit API and PLM XML SDK. A comprehensive list of sample programs are also included to assist the developer in coming up to speed quickly on the toolkit features.
The JT Open Toolkit provides read/write access to all JT file format content including; product structure, meta data, attributes, LODs, PMI and precise XT B-Rep geometry. The JT Open Toolkit reads and writes ISO compliant JT files and all production versions of JT currently supported by Siemens PLM products. Included with the toolkit is the PLM XMK SDK and a PLM XML JT Adapter that reads and writes PLM XML schema compliant XML. In addition, the toolkit includes a Unity game engine plug-in for reading JT content dynamically into a unity session and the JT Utilities. The JT Utilities provide a series of command line utilities that can be used to support application development and JT reuse
Subscribe to PLM Components updates
Sentimos muito, mas não conseguimos receber seu envio. Tente novamente.
Agradecemos por você se inscrever! É sua primeira assinatura? Verifique seu email, para confirmar sua assinatura.