Inovação e gerenciamento de programa sincronizado e colaborativo para novos programas
Aeroespacial e Defesa
Inovação e gerenciamento de programa sincronizado e colaborativo para novos programas
Explorar o SetorAutomotivo e Transporte
Integration of mechanical, software and electronic systems technologies for vehicle systems
Explorar o SetorProdutos de Consumo e Varejo
A inovação de produtos através do gerenciamento eficaz de formulações, embalagens e processos de manufatura integrados
Explore o SetorEletrônicos e Semicondutores
O desenvolvimento de novos produtos aproveita dados para melhorar a qualidade e a lucratividade e reduz custos e tempo de introdução no mercado
Explore o SetorEnergia e Utilidades
Supply chain collaboration in design, construction, maintenance and retirement of mission-critical assets
Explorar o SetorHeavy Equipment
Construction, mining, and agricultural heavy equipment manufacturers striving for superior performance
Explore IndustryMáquinas Industriais e Equipamento Pesado
Integration of manufacturing process planning with design and engineering for today’s machine complexity
Explorar o SetorInsurance & Financial
Visibility, compliance and accountability for insurance and financial industries
Explore IndustryMarinha
Inovação na construção naval para reduzir de maneira sustentável o custo do desenvolvimento de frotas futuras
Explore o SetorMedia & Telecommunications
Siemens PLM Software, a leader in media and telecommunications software, delivers digital solutions for cutting-edge technology supporting complex products in a rapidly changing market.
Explore IndustryDispositivos Médicos e Farmacêuticos
“Inovação de produtos personalizados" através da digitalização para atender a demandas do mercado e reduzir custos
Explore o SetorSmall & Medium Business
Remove barriers and grow while maintaining your bottom line. We’re democratizing the most robust digital twins for your small and medium businesses.
Explore IndustrySiemens Digital Industries Software FORAN Technology
Siemens Digital Industries Software FORAN Technology
FORAN’s 3D boat design capabilities are based on advanced information technology relating to data management, interactive 3D visualization, surface, and solid modeling, as well as on specific shipbuilding technology.
The system architecture combines an in-house modeling and visualization kernel which is finely tuned to meet the needs of the shipping industry with high-performance basic software components that give the different modules a shared look and feel, allow integrated development, and make it easy to internationalize.
The data management system is scalable, reliable, and efficient to administer. A robust drafting kernel allows the integration of 2D plans with 3D models and is fully compatible with current industry standards.
FORAN supports the broadest range of collaborative engineering environments, such as wide area networks (WAN), through terminal servers and database replication.
As an integral part of a company’s IT infrastructure, FORAN makes it possible to share engineering information with PLM, ERP and MRP systems, FEM tools, and other specific CAE applications. FORAN can exchange data in multiple formats, such as DWG, DXF, IGES, STEP, VDA, VRML, and XML.
FORAN incorporates many advanced CIM features to optimize manufacturing and these can be customized for any production equipment. They include plate marking and cutting; plate bending by roll or line-heating; profile marking, cutting and bending; welding robots; panel lines; pin or plate jigs for curved panels; grinding; painting; dimensional control and pipe cutting and bending.
FORAN’s 3D boat design capabilities are based on advanced information technology relating to data management, interactive 3D visualization, surface, and solid modeling, as well as on specific shipbuilding technology.
The system architecture combines an in-house modeling and visualization kernel which is finely tuned to meet the needs of the shipping industry with high-performance basic software components that give the different modules a shared look and feel, allow integrated development, and make it easy to internationalize.
The data management system is scalable, reliable, and efficient to administer. A robust drafting kernel allows the integration of 2D plans with 3D models and is fully compatible with current industry standards.
FORAN supports the broadest range of collaborative engineering environments, such as wide area networks (WAN), through terminal servers and database replication.
As an integral part of a company’s IT infrastructure, FORAN makes it possible to share engineering information with PLM, ERP and MRP systems, FEM tools, and other specific CAE applications. FORAN can exchange data in multiple formats, such as DWG, DXF, IGES, STEP, VDA, VRML, and XML.
FORAN incorporates many advanced CIM features to optimize manufacturing and these can be customized for any production equipment. They include plate marking and cutting; plate bending by roll or line-heating; profile marking, cutting and bending; welding robots; panel lines; pin or plate jigs for curved panels; grinding; painting; dimensional control and pipe cutting and bending.