Inovação e gerenciamento de programa sincronizado e colaborativo para novos programas
SokolTM Flex OS is a commercially supported, extensible, and customizable Linux® platform that enables teams to quickly and efficiently scale to productivity. Based on the industry standard and highly flexible Yocto Project®, this solution is integrated with advanced tools, complemented with proprietary technologies, and is extensively tested and supported by Siemens embedded Linux industry leaders. It is ideally suited for the consumer, industrial, medical, mil-aero, and consumer industries.
SokolTM Flex OS is a commercially supported, extensible, and customizable Linux® platform that enables teams to quickly and efficiently scale to productivity. Based on the industry standard and highly flexible Yocto Project®, this solution is integrated with advanced tools, complemented with proprietary technologies, and is extensively tested and supported by Siemens embedded Linux industry leaders. It is ideally suited for the consumer, industrial, medical, mil-aero, and consumer industries.
Siemens Embedded serves as a trusted extension to embedded development teams. By leveraging the embedded Linux experts at Siemens Embedded, development teams can mitigate risk and maximize the probability of success of their Linux-based projects. Siemens Embedded expert support, training, and professional services include basic support, updates and upgrades, patches to critical security defects, platform extensions, basic and customized training, and long-term support.
Sokol Flex OS is built upon the framework of Sourcery™ CodeBench, containing an industry-proven commercial quality toolchain and associated utilities. This removes the uncertainty of relying on a free unsupported toolchain. Highlights of Sourcery CodeBench integration include:
Siemens understands that protecting your critical assets and those of your customer’s is business critical. Each customer project has unique requirements; therefore, we offer a wide range of security solutions customizable to meet the needs of any security risk profile.
With over 20 years of history in embedded, Siemens understands the needs of embedded developers. This enterprise class solution is extensible, configurable, and portable across processer architectures and enables security throughout the OS.
Embedded developers can stay up to date with available security patches and product updates, enabling enterprise-class standardization and maintenance. This solution provides support for secure field updates using SWUpdate, application isolations using Docker containers, Customers will thereby realize the cost efficiencies related to remotely maintaining and updating their devices.
Siemens' Embedded Linux solutions provide support for industry-standard cloud and IoT technologies including SokolTM IoT Framework Add-on and a multi-cloud solution that enables secure IoT architectures
Support for rich user interfaces using Qt® is provided in the OS. The Qt framework is optimized for performance and instrumented to enable users to identify common UI performance issues. Users can identify startup time, latencies, and other performance issues using the Sourcery Analyzer development tools which are bundled with the Sourcery CodeBench IDE.
Sokol Flex OS supports leading embedded processor architectures such as ARM, PowerPC, AMD x86, Intel x86; and now with the Q1 2023 release, Sokol Flex OS becomes the first commercially-supported Yocto solution for RISC-V development.
Siemens Embedded Software products improve design efficiency and reduces business costs
This paper offers an introductory review of two popular Linux security frameworks: SELinux and SMACK.
Embedded Flex OS streamlines platform creation and application development, allowing you to focus on value-add differentiation
This paper provides practical information, so developers can be fully aware of the trade-offs of moving to OSS and the often unmentioned hidden cos...