Inovação e gerenciamento de programa sincronizado e colaborativo para novos programas
Improve the overall operation efficiency by transforming your machine shop into a data-driven operation.
Connect manufacturing planning and production environments using a single source of data. The continuous digital thread helps you utilize the correct manufacturing data in production. You can deliver complete work instructions directly to the machine tools, inspection equipment and presetters using the latest technology for Direct Numerical Control (DNC).
Improve the overall operation efficiency by transforming your machine shop into a data-driven operation.
Connect manufacturing planning and production environments using a single source of data. The continuous digital thread helps you utilize the correct manufacturing data in production. You can deliver complete work instructions directly to the machine tools, inspection equipment and presetters using the latest technology for Direct Numerical Control (DNC).
Shop Floor Connect (SFC) for Teamcenter is a complementary application of Teamcenter. SFC for Teamcenter allows the sending of CNC program files from Teamcenter directly to the control of the machine, without the need for local data storage.
SFC for Teamcenter facilitates production personnel access to current and published CNC programs, drawings, 3D models, and other data managed in Teamcenter. More than a traditional DNC system, the connection to the centralized Teamcenter database avoids data duplication and manages revisions to ensure the use of the correct manufacturing data on the shop floor. It also allows new or modified data to be saved in Teamcenter with full access and revision control.
DNC Connect lets you manage and transfer manufacturing data from NX CAM, ensuring that the right information is used at the point of production. Easy to setup and use, DNC Connect allows you to use the powerful Teamcenter data management capabilities from the NX programming environment.
You can create complete shop documentation, including CNC programs, setup sheets, and tool lists with NX CAM. This data is stored in the database under revision control using DNC Connect, ensuring that only approved work packages are used in production. The continuous digital thread that connects planning and production improves your overall operational efficiency.
High-productivity CAM software
See the depth and breadth of Teamcenter to drive innovation and digitalization throughout the product lifecycle.
Read this eBook to embark on a path to profitability with the digital machine shop