Przejdź do treści

Leveraging Simulation in the Digital Twin: 3D Simulation for Designers

Webinar na żądanie | 57 min.

Simcenter 3D provides users with the capability to simplify the Simcenter interface for ease of workflow, which can provide efficient use of Simcenter.

Webinar 1:   3D Simulation for Designers

Engineers in today’s workplace must be multi-disciplinary covering areas from drafting, design, simulation, and manufacturing. This may require interfacing with different applications both within and across a variety of engineering software. Simcenter 3D provides users with the capability to simplify the Simcenter interface for ease of workflow, which can provide efficient use of Simcenter. Simcenter 3D can also interface with advanced user-defined programs that can contain business specific workflows, thus reducing the need to know Simcenter 3D and reducing the cycle time to complete a simulation. Topics for the webinar include:

  • NX Wizards
  • Customizing Simcenter 3D toolbars and roles
  • Simcenter 3D program Interface examples