Industry Specific Templates

Bridge the gap between fast-paced development, complex quality assurance, and cumbersome proof of compliance

The robust reporting capabilities of Polarion ALM can make it easy to certify compliance with regulatory governing bodies including: Capability Maturity Model

Integration (CMMI); Communications and Power industries (CPI); Federal Aviation Administration (FAA); FDA; International Electrotechnical Commission (IEC); International Organization of Standards (ISO); Software Process Improvement and Capability Determination (SPICE). Polarion ALM includes a certified ISO 26262 project template.

Significantly reduce risk of project failure and increase efficiencies of regulatory compliance.

Industry Specific Templates

The robust reporting capabilities of Polarion ALM can make it easy to certify compliance with regulatory governing bodies including: Capability Maturity Model

Integration (CMMI); Communications and Power industries (CPI); Federal Aviation Administration (FAA); FDA; International Electrotechnical Commission (IEC); International Organization of Standards (ISO); Software Process Improvement and Capability Determination (SPICE). Polarion ALM includes a certified ISO 26262 project template.

Significantly reduce risk of project failure and increase efficiencies of regulatory compliance.

Czy interesuje Cię oprogramowanie wbudowane?

Subskrybuj najnowsze informacje na ten temat

Ojej.

Przepraszamy, ale dane rejestracyjne do nas nie dotarły. Spróbuj ponownie.

Dziękujemy za rejestrację! Subskrybujesz wiadomości po raz pierwszy? Sprawdź swoją skrzynkę e-mail — znajdziesz tam wiadomość, która pozwoli Ci potwierdzić subskrypcję.

To pole jest wymagane Należy podać prawidłowy adres e-mail
To pole jest wymagane Nieprawidłowa wartość lub zbyt wiele znaków