Innovation and collaborative, synchronized program management for new programs
To stay ahead in the innovation race, engineers need to be able to quickly predict the outcome of design changes on the real-world performance of their product. Engineering simulation provides an excellent way for designers and engineers to cost-effectively evaluate how their products will perform under expected operating conditions.
Design exploration software takes simulation to the next level by allowing users to determine appropriate values of variables that yield product designs that result in exceptional performance.
To stay ahead in the innovation race, engineers need to be able to quickly predict the outcome of design changes on the real-world performance of their product. Engineering simulation provides an excellent way for designers and engineers to cost-effectively evaluate how their products will perform under expected operating conditions.
Design exploration software takes simulation to the next level by allowing users to determine appropriate values of variables that yield product designs that result in exceptional performance.
HEEDS leverages existing hardware investments which allows for the efficient use of all available hardware resources. Utilize Windows and Linux based workstations or clusters either on-site or abroad, as well as cloud computing resources to accelerate innovative product development. For example, geometry modifications can be automated on a laptop with Windows® operating system, a structural deformation simulation can be performed on a Linux workstation, and a computational fluid dynamics (CFD) simulation can be performed on multiple cores of a Linux cluster or on the cloud.
As opposed to most traditional optimization tools that require highly specialized technical expertise and simplification of models to allow for efficient search, all designers and engineers can use HEEDS to unlock innovation. HEEDS includes proprietary Design Space Exploration functionality to efficiently find design concepts that meet or exceed performance requirements. HEEDS automatically adapts its search strategy as it learns more about the design space to find the best possible solution within the allotted timeframe. It is easy to use, designed to meet deadlines, and capable of providing significant value!
HEEDS provides the ability to easily compare performance over a wide spectrum of designs that exhibit desirable characteristics and robustness. The software helps users visualize design performance trade-offs between competing objectives and constraints, with various plots, tables, graphs and images, to gain insight and discover innovative solutions. This facilitates the development of designs that are production-ready; enabling a truly digital twin!
HEEDS enables automated workflows for the ease of driving product development processes. With an extensive list of developed interfaces to commercial CAD and CAE tools, HEEDS quickly and easily integrates many technologies without the need for custom scripting. The data is automatically shared between different modeling and simulation products to evaluate performance trade-offs and design robustness.
HEEDS and Simcenter STAR-CCM+ help Trek discover better design solutions faster
See all Success StoriesWebinar na żądanie | 50 min.
Branża naftowa i gazowa musi pogodzić się z tym, że ceny utrzymają się na niskim poziomie przez dłuższy czas, zatem operatorzy starają się zwiększyć wydajność produkcji. Krótko mówiąc, międzynarodowe przedsiębiorstwa naftowe chcą produkować coraz więcej za mniej. Coraz częściej operatorzy, którzy zyskują najwięcej, jeśli chodzi o wydajność produkcji, łączą oprogramowanie do symulacji z procesami optymalizacji.
Download our special report on the use of CFD simulation for marine applications. The marine industry has traditionally relied on scale model towin...
Upewnij się, że systemy ADAS oraz układy jazdy autonomicznej zostały odpowiednio przetestowane
Przyspiesz wprowadzanie innowacji dzięki zautomatyzowanej analizie przestrzeni projektowej w pracach dla branży energetycznej.
Find innovative new designs that meet and exceed your requirements