Simcenter CAE Simulation

Predict performance of 3D geometry-based designs

Simcenter lets you predict the performance of your 3D geometry-based designs. In our Simcenter 3D CAE products, you can import geometry from any CAD source and prepare analysis models in a unified environment for a wide range of CAE methods including finite element, boundary element, computational fluid dynamics, and multi-body dynamics.

Simcenter’s integrated high-end, multi-discipline solutions are scalable for use by general CAE analysts and discipline experts. Additionally, by linking 3D simulation to Simcenter’s 1D and testing solutions, you can achieve unmatched accuracy.

Simcenter CAE Simulation

Simcenter lets you predict the performance of your 3D geometry-based designs. In our Simcenter 3D CAE products, you can import geometry from any CAD source and prepare analysis models in a unified environment for a wide range of CAE methods including finite element, boundary element, computational fluid dynamics, and multi-body dynamics.

Simcenter’s integrated high-end, multi-discipline solutions are scalable for use by general CAE analysts and discipline experts. Additionally, by linking 3D simulation to Simcenter’s 1D and testing solutions, you can achieve unmatched accuracy.

Simcenter STAR-CCM+

Simcenter STAR-CCM+

Make automated design exploration and optimization available to all your simulation engineers by deploying a single integrated solution for multiphysics computational fluid dynamics (CFD) simulation.

 

Simcenter Active Human Model

Product Detail summary short version - displays when in a promotion format.

 

Office with monitors showing CAE simulation

Simcenter 3D

Achieve better insight in product performance through efficient preprocessing, fast multidiscipline solvers and application-specific postprocessing

 

Multiscale computational chemistry simulations

Simcenter Culgi

Simcenter Culgi helps product development and material scientists to design new materials with the desired properties along the complete life cycle from inception, to process development, logistics, and market analysis on a digital platform.

 

Simcenter FLOEFD

Simcenter FLOEFD

Frontload CFD simulation to fully explore the design space and improve product reliability with award-winning software running inside NX, CATIA V5, Creo, and Solid Edge.

 

Electric motor cooling

Simcenter SPH Flow

Simcenter SPH Flow is rapid meshless computational fluid dynamics (CFD) tool that provides designers and analysts a fully integrated environment. It enables sophisticated CFD earlier in the development cycle to deliver more competitive products in less time and cost.

 

Simcenter Nastran

Increase computational performance, accuracy, reliability and scalability by applying premier finite element method (FEM) solver

 

Simcenter Flotherm

Simcenter Flotherm™

Simcenter Flotherm tworzy cyfrowego bliźniaka właściwości termicznych produktu elektronicznego, co pozwala na symulację temperatury oraz przepływu powietrza.

Cyfrowego bliźniaka aspektów termicznych dla produktu elektronicznego można stworzyć w prosty sposób, korzystając ze SmartParts™ (radiatory, wiatraki, obudowy, elementy TEC, PCM i inne), a także z personalizowanej biblioteki części.

 

Simcenter Flotherm XT

Simcenter Flotherm XT

Flotherm XT jest unikatowym, nagradzanym rozwiązaniem do symulacji termicznej, łączącym DNA wiodącego na rynku oprogramowania do analizy termicznej Simcenter Flotherm z oprogramowaniem do analizy mechaniki płynów (CFD) Simcenter FloEFD. Flotherm XT z łatwością radzi sobie z dużymi, złożonymi systemami elektronicznymi, znacząco skracając czas trwania procesu w porównaniu z tradycyjnymi rozwiązaniami ogólnego zastosowania, dzięki czemu inżynierowie mechanicy i specjaliści ds. techniki cieplnej mogą szybko stworzyć optymalny projekt termiczny.

 

A prototype in front of the car wheel

Simcenter Madymo

Thoroughly analyze and optimize occupant and pedestrian safety designs early in the development process

 

Simcenter MAGNET

Simcenter MagNet

Simcenter MagNet 2D/3D to wydajne oprogramowanie symulacyjne do przewidywania wydajności silników, generatorów, czujników, transformatorów, siłowników, elektromagnesów i innych komponentów wykorzystujących magnesy stałe lub cewki. Dzięki sprawnemu i dokładnemu oprogramowaniu można optymalizować, projektować i analizować urządzenia elektromagnetyczne i elektromechaniczne — od tych najprostszych po najbardziej złożone.

 

Simcenter Motorsolve

Simcenter Motorsolve

Simcenter Motorsolve to kompletne oprogramowanie do projektowania i analizy maszyn z magnesami stałymi, indukcyjnych, synchronicznych oraz komutowanych elektronicznie i za pomocą szczotek. Wykorzystuje możliwość szybkiego tworzenia obwodów zastępczych i dokładność analizy metodą elementów skończonych, łącząc je z synergią automatyzacji nieproduktywnych zadań w celu szybkiej i dokładnej analizy maszyn elektrycznych.

 

Simcenter Multimech

Multimech

Multimech to platforma do wieloskalowego modelowania i symulacji materiałów, która rozciąga elastyczność i niezawodność metody elementów skończonych na poziom mikrostrukturalny.

 

Simcenter Tire

Simcenter Tire

Dokładnie odzwierciedlaj zachowanie opon, aby przewidzieć stabilność toru jazdy, drogę hamowania oraz wygodę korzystania z pojazdu.

 

A woman engineer looking at the monitor working in Simcenter Speed Software

Simcenter SPEED

Effectively size and design motors, generators and alternators using an all-in-one specialized tool

 

two engineers discussing how to work in simcenter battery design studio

Simcenter BDS

Digitally validate Li-ion cell designs by leveraging detailed geometrical cell specifications and cell performance simulation.

 

Femap

Simcenter Femap

Zaawansowana aplikacja do symulacji inżynieryjnej służąca do tworzenia, edycji i importu/ponownego wykorzystywania modeli analizy siatek metodą elementów skończonych w złożonych produktach lub systemach.

 

Wyróżniona historia sukcesu klienta

AIM Altitude

Airline interiors specialist uses Femap to deliver challenging designs and speed up product development

Airline interiors specialist uses Femap to deliver challenging designs and speed up product development

Siemens Digital Industries Software solution helps AIM Altitude enhance global productivity and save on licensing costs

Czytaj dalej

Webinar na żądanie | 37 min.

Przesuwając granice projektów podwodnych z pomocą cyfrowego bliźniaka systemów gazowych i naftowych

Cyfrowy bliźniak systemów gazowych i naftowych na potrzeby projektowania sprzętów podwodnych

Cyfrowe bliźniaki pozwalają firmom z branży gazowej i naftowej przewidzieć i zoptymalizować działanie projektów podwodnych podczas całego cyklu życia zasobów.

Obejrzyj webinar

Czy zainteresowało Cię oprogramowanie Simcenter?

Subskrybuj najnowsze informacje o oprogramowaniu Simcenter

Ojej.

Przepraszamy, ale dane rejestracyjne do nas nie dotarły. Spróbuj ponownie.

Dziękujemy za rejestrację! Subskrybujesz wiadomości po raz pierwszy? Sprawdź swoją skrzynkę e-mail — znajdziesz tam wiadomość, która pozwoli Ci potwierdzić subskrypcję.

To pole jest wymagane Należy podać prawidłowy adres e-mail
To pole jest wymagane Nieprawidłowa wartość lub zbyt wiele znaków

Customer Success

EMA Engineering and Consulting uses Simcenter STAR-CCM+ to ensure safety and comfort of buildings