Innovation and collaborative, synchronized program management for new programs
Simcenter STAR-CCM+ is a multiphysics computational fluid dynamics (CFD) software for the simulation of products operating under real-world conditions. Simcenter STAR-CCM+ uniquely brings automated design exploration and optimization to the CFD simulation toolkit of every engineer.
The single integrated environment includes everything from CAD, automated meshing, multiphysics CFD, sophisticated postprocessing, and design exploration. This allows engineers to efficiently explore the entire design space to make better design decisions faster.
The additional insight gained by using Simcenter STAR-CCM+ to guide your design process ultimately leads to more innovative products that exceed customer expectations.
Simcenter STAR-CCM+ is a multiphysics computational fluid dynamics (CFD) software for the simulation of products operating under real-world conditions. Simcenter STAR-CCM+ uniquely brings automated design exploration and optimization to the CFD simulation toolkit of every engineer.
The single integrated environment includes everything from CAD, automated meshing, multiphysics CFD, sophisticated postprocessing, and design exploration. This allows engineers to efficiently explore the entire design space to make better design decisions faster.
The additional insight gained by using Simcenter STAR-CCM+ to guide your design process ultimately leads to more innovative products that exceed customer expectations.
Simcenter provides industry leading computational fluid dynamics (CFD) software for fast, accurate CFD simulation of almost any engineering problem that involves the flow of liquids, gases (or a combination of both), together with all of the associated physics.
Design exploration software takes simulation to the next level by allowing users to determine appropriate values of variables that yield product designs that result in exceptional performance
Significantly improving a battery design across its whole operating range is a challenging task, and involves the simultaneous optimization of numerous parameters. Simcenter provides a complete simulation environment for the analysis and design of the electrochemical system and detailed geometry of individual battery cells.
Within a single CFD software environment, Simcenter empowers users to simulate not only a broad range of physics but also a broad range of body and mesh motions to accurately capture your physics. With our motion models for CFD simulations, you can simulate real-world performance of moving, overlapping objects with overset meshing, predict dynamic 6-DOF motion of bodies, understand multi-physics interactions to model performance ‘as installed’, easily drive geometric changes for design exploration, easily predict rotating/translating machine behavior and define sophisticated motions to accurately replicate machine operations.
Accurately representing the physical behavior of the different fluid and solid phases is key to capturing the real-world performance of your product. Simcenter offers a variety of both Eulerian and Lagrangian modeling capabilities to suit your multiphase flow simulation software needs.
The discrete element method (DEM) can be used to simulate the motion of a large number of interacting discrete objects (particles), such as the granular flow of aggregates, food particles, metal powders, tablets and capsules, and wheat or grass. Simcenter is the first commercial engineering simulation tool to include a DEM capability that is fully coupled with numerical flow simulation.
Zrozum interakcje między polem przepływu burzliwego i zjawiskami chemicznymi zachodzącymi w przepływach reaktywnych. Simcenter ułatwia podejmowanie lepszych decyzji, jeśli chodzi o równowagę między wydajnością i emisją zanieczyszczeń w różnych warunkach operacyjnych.
Computational rheology is used to model non-Newtonian or viscoelastic materials in industrial problems. The rheology solver accurately resolves the dominant physics of complex rheological material flow and helps predict their behavior.
Simcenter includes comprehensive, best-in-class thermal simulation capabilities that can help you to understand the thermal characteristics of your product and subsequently tailor your thermal management solution for optimal performance.
Digitally validate Li-ion cell design including geometrical cell specifications and cell performance with battery CFD simulation. Extensive components of a battery cell are available, as well as a material database to support the user in model development using CFD analysis.
Couple to other simulation tools through dedicated interfaces, or an intuitive API. This enables the multi-physics simulations with different time scales ranging from microseconds to thousands of seconds, providing faster and more accurate analyses and shorter turnover times for development and assessment of complex designs
Comprehensive analytical models include all aspects of the design of electric machines, including thermal, electromagnetic and drive control. Of particular importance is the efficient utilization, and even elimination, of magnets. Our simulation tools are structured to give seamless design capability over the entire range of permanent-magnet machines and the alternatives including hybrid combinations and covers the entire range of power, voltage, and speed used in vehicle systems.
Engine simulations involve moving components, multiphase flow, combustion and heat transfer. You no longer have to be an expert user to simulate internal combustion engines: using an application-specific workflow and simplified interface allows you to set up engine simulations quickly and easily. Expert users can use those simulations as the starting point for performing more complicated multiphysics engine simulations that exploit the full range of Simcenter STAR-CCM+ simulation capabilities.
Almost all real-world engineering problems ultimately depend on the interaction between fluids and solid structures. Simcenter STAR-CCM+ offers both finite volume (FV)-based computational fluid dynamics and finite element (FE)-based computational solid mechanics (CSM) in an easy-to-use single integrated user interface. Using this approach you can solve static, quasi-static, and dynamic problems including those with nonlinear geometry and multiple parts using bonded and small sliding contacts.
Realize LIVE Americas returns in person in 2022, uniting the Siemens global user community around a common mission: To co-create a better world.
Realize LIVE Europe returns in person in 2022, uniting the Siemens global user community around a common mission: To co-create a better world.
Cape Horn Engineering optimize designs for cutting edge vessels using full-scale CFD technology
You’ll enjoy a wealth of training and education, inspiration and insight - keeping you on the leading edge of digital transformation.
EMA Engineering and Consulting uses Simcenter STAR-CCM+ to ensure safety and comfort of buildings