Przejdź do treści

Managing composite complexity with specification-driven design and manufacturing

The benefits of composite materials derive from the ability to truly engineer the performance of the part by varying thicknesses, fiber angles, material types, and part shapes.

These myriad design variables produce inherent complexity that is unique to composite parts, and inextricably link the part geometry, material behavior and manufacturing process.

Only by mastering the intersection of these three characteristics can the full potential of composites be unlocked.

Fibersim provides the key with flexible design methodologies that capture the specifications from analysis and efficiently flow them through the manufacturing process to produce an optimized composite part that can be produced on budget.

Composite Engineering and Manufacturing

The benefits of composite materials derive from the ability to truly engineer the performance of the part by varying thicknesses, fiber angles, material types, and part shapes.

These myriad design variables produce inherent complexity that is unique to composite parts, and inextricably link the part geometry, material behavior and manufacturing process.

Only by mastering the intersection of these three characteristics can the full potential of composites be unlocked.

Fibersim provides the key with flexible design methodologies that capture the specifications from analysis and efficiently flow them through the manufacturing process to produce an optimized composite part that can be produced on budget.

Fibersim

A digital twin for composite parts that can be leveraged throughout the enterprise

Czytaj dalej
Wyróżniona historia sukcesu klienta

Sredne-Nevsky Shipyard

Using Fibersim, ship builder establishes an unparalleled composite facility, capable of making extremely large and complex hull designs

Sredne-Nevsky Shipyard uses advanced composites technology to manufacture stronger, more fuel-efficient marine vessels

Czytaj dalej See all Success Stories

Czy zainteresowało Cię [[global-preference-center-interest-placeholder]]?

Subskrybuj najnowsze informacje o [[global-preference-center-interest-placeholder]]

Ojej.

Przepraszamy, ale dane rejestracyjne do nas nie dotarły. Spróbuj ponownie.

Dziękujemy za rejestrację! Subskrybujesz wiadomości po raz pierwszy? Sprawdź swoją skrzynkę e-mail — znajdziesz tam wiadomość, która pozwoli Ci potwierdzić subskrypcję.

To pole jest wymagane Należy podać prawidłowy adres e-mail
To pole jest wymagane Nieprawidłowa wartość lub zbyt wiele znaków