Innovation and collaborative, synchronized program management for new programs
NX Mold Design automates and streamlines the entire mold development process including part design, tool design and motion validation. You can ensure fast response to design changes and high-quality molds.
Accelerate the design of the most challenging molds using advanced functionality, step-by-step guidance and associativity with part model to ensure fast response to design changes and quality molds.
NX Mold Design automates and streamlines the entire mold development process including part design, tool design and motion validation. You can ensure fast response to design changes and high-quality molds.
Accelerate the design of the most challenging molds using advanced functionality, step-by-step guidance and associativity with part model to ensure fast response to design changes and quality molds.
30-day free trial. Start designing in minutes.
Experience leading-edge mold design software capabilities in your free trial of NX Cloud Connected Mold Designer. Mold Designer enables users to streamline the entire mold development process to shorten lead times and control costs by using step-by-step guidance for mold part design, tool assembly layout, tool design, and tool validation. Excel at the most challenging mold designs with process automation while adhering to industry best practices.
Simplify the design process of core and cavity geometry using the NX's automated functions, which enable you to:
Thanks to the associativity with the part model, NX mold design facilitates rapid propagation of design changes throughout the process, from tooling design to machining operations. The Teamcenter software provides a single source of data and process knowledge, ensuring that the entire team works with the correct data.
Design validation ensures that parts, tools, and manufacturing processes have been correctly defined. You can analyze the manufacturability of part designs using tools to check wall thickness, identify undercut regions, and evaluate corner radii.
To validate the mold design, you can check the distances and reliefs in various positions, as well as analyze the requirements for electrodes. You can also extend the mold life with the analysis of resistance and detection of sharp corners.
The motion simulation capabilities allow you to verify the entire range of movements of the mold, including dynamic collision detection.
Layout the core, cavity, component systems, and mold base for both prototype and production-scale multi-cavity molds. Configure the mold using libraries of standard parts, component systems, and mold bases. You can design associative sliders and lifters. Quickly add and trim ejector pins and insert cooling channels with parametric patterns. Include runners, gates, screws, pins, and other standard components.
The design of the mold begins with the modeling of the product. You can import 3D part models from other systems, open any standard CAD files, or select parts designed with NX. Then you can easily model, make design changes, and analyze geometry to ensure desired design intent and manufacturability.
Reduce tool development time by reusing the company's standards, including:
Firma Haidlmair wykorzystuje oprogramowanie NX i Teamcenter, by osiągnąć spójny przepływ informacji w całym procesie – od fazy koncepcyjnej po produkcyjną
See all Success StoriesZmierz się ze złożonością procesu oraz wyprzedź konkurencję, dostarczając wysokiej jakości oprzyrządowanie już za pierwszym podejściem
A wide range of industries rely on tooling production. For industrial molds, 41% of production is sold to the motor vehicle industry, 16% to electr...
Obejrzyj webinar i zobacz, jak rozwiązania do projektowania i produkcji form nowej generacji pomagają firmie iMFLUX szybciej tworzyć innowacje