Innovation and collaborative, synchronized program management for new programs
Create comprehensive manufacturing work instructions and more easily deliver them into production to provide greater clarity of process steps on the shop floor.
It is still a challenge to get the most current work instructions to where they need to be, which is at the point of production on the shop floor. This is especially true when dealing with multiple sites, numerous product variants, changing production setups and a lack of a central repository for managing work instructions. You need a work instruction solution that not only provides the most up-to-date information, but also can clearly demonstrate the process steps using both 2D and 3D visualization tools. With our Electronic Work Instruction solution, process documentation is automatically updated through revision management, allowing you to react to changes quickly and easily, both before and during production.
Create comprehensive manufacturing work instructions and more easily deliver them into production to provide greater clarity of process steps on the shop floor.
It is still a challenge to get the most current work instructions to where they need to be, which is at the point of production on the shop floor. This is especially true when dealing with multiple sites, numerous product variants, changing production setups and a lack of a central repository for managing work instructions. You need a work instruction solution that not only provides the most up-to-date information, but also can clearly demonstrate the process steps using both 2D and 3D visualization tools. With our Electronic Work Instruction solution, process documentation is automatically updated through revision management, allowing you to react to changes quickly and easily, both before and during production.
Present accurate and robust assembly, inspection and maintenance work instructions for complex processes utilizing augmented reality.
Easily share and view manufacturing engineering data stored in your PLM system, from electronic work instructions and 3D models to process simulations and markups.
The Tecnomatix manufacturing work instructions solution provides an integrated environment where all product, process, resource and plant information is fully associated under a managed environment. Using Teamcenter software's configuration capabilities, process documentation can be automatically updated through revision management, allowing you to react to changes quickly and easily.
The electronic work instructions (EWI) solution is a Teamcenter-based web application that allows shop floor workers to access 3D, animated work instructions directly from a Teamcenter database.
The Teamcenter manufacturing 3D PDF documentation solution delivers rich, interactive 3D work instructions in a PDF format using preconfigured templates. The process of authoring and publishing these documents
is tightly integrated with your enterprise CAD and the Teamcenter platform to ensure that these documents are always up to date and that any effects of change are immediately reflected downstream. Using this solution, you can now easily generate and distribute rich and interactive 3D PDF work instruction documents including PMI, markups and other manufacturing information, directly to the shop floor.
EWI is intuitive, highly visual and web optimized. Shop floor workers can learn
to use the user interface without training. This solution eliminates the need
for printed documents that often contribute to, rather than reduce, errors.
EWI enables you to use lightweight files that make it quick and easy to render and display work instructions documents. Instructions can be accessed and displayed using a mobile tablet to make information conveniently accessible on the shop floor. Work instructions also can be accessed directly from manufacturing execution system (MES) terminals. Because it is completely web-based, EWI eliminates end-user installation and support costs, making it suitable for more complex global deployments.
Train manufacturer uses Manufacturing Process Planner and Process Simulate to ensure its products are manufactured at the highest quality standards against continuously shorter delivery times.
See all Success Stories