Rich User Interface Software for Medical Devices

Cost competitiveness can become challenged due to the complexity of many devices, in particular in cases where the device contains both a rich GUI and functional safety components. In these projects, adopting a mixed safety criticality solution allows you to fully separate the safe and non-safe domains on a single SoC. This approach helps lower costs versus the more expensive and time-consuming option of implementing the safe and non-safe subsystems on separate hardware.

Medical usability, including GUI standards are managed through IEC62336 (Usability Engineering) and FDA regulations. In order to ensure your device is compliant with the industry standards and regulations, choosing a software platform with market proven UI capabilities can also be an advantage.

Rich User Interface Software for Medical Devices

Cost competitiveness can become challenged due to the complexity of many devices, in particular in cases where the device contains both a rich GUI and functional safety components. In these projects, adopting a mixed safety criticality solution allows you to fully separate the safe and non-safe domains on a single SoC. This approach helps lower costs versus the more expensive and time-consuming option of implementing the safe and non-safe subsystems on separate hardware.

Medical usability, including GUI standards are managed through IEC62336 (Usability Engineering) and FDA regulations. In order to ensure your device is compliant with the industry standards and regulations, choosing a software platform with market proven UI capabilities can also be an advantage.

Embedded Software Products

Man at desk typing using 3 monitors

Siemens delivers embedded software products that enable device manufacturers to quickly design and build high quality connected devices, including those with rich user interfaces, cloud-based remote management, or requiring safety certification. Base technologies include Linux, the Nucleus real-time operating system, advanced multicore runtime, and IoT enablement and development tools.

Czy interesuje Cię oprogramowanie wbudowane?

Subskrybuj najnowsze informacje na ten temat

Ojej.

Przepraszamy, ale dane rejestracyjne do nas nie dotarły. Spróbuj ponownie.

Dziękujemy za rejestrację! Subskrybujesz wiadomości po raz pierwszy? Sprawdź swoją skrzynkę e-mail — znajdziesz tam wiadomość, która pozwoli Ci potwierdzić subskrypcję.

To pole jest wymagane Należy podać prawidłowy adres e-mail
To pole jest wymagane Nieprawidłowa wartość lub zbyt wiele znaków