Teamcenter Integration for SAP ECC

Providing bi-directional data exchange and seamless business processes between SAP ECC & Teamcenter software for efficient Teamcenter SAP integration

Man working on his computer.  Review a diagram drawing

Teamcenter Integration for SAP ECC (S4S) is the powerful standard solution for efficient and seamless integration of Teamcenter by Siemens Industry Software with SAP ECC by SAP. S4S bundles existing well known “Teamcenter Gateway for SAP” (leveraging Netweaver RFC communication) used by 600+ customers with the jointly developed “Teamcenter Gateway for PLM system integration by SAP” (T4ST, using PLMSI communication layer) by Siemens and SAP. 

Teamcenter Integration for SAP ECC provides you with:


  • An intuitive and highly flexible way to integrate engineering and manufacturing data and processes managed in Teamcenter with product information and enterprise processes controlled by SAP ECC.
  • A working environment that enables you to display, create and change all relevant PLM & ERP data applying business rules and attribute mapping without having to leave the Teamcenter regardless of where data resides.
  • Full synchronous and asynchronous process integration by executing and linking workflows and picking up business events.
  • All flexibility to make your own choice regarding used integration technology and your streamlined business processes.


Processes become transparent as e.g., engineering changes or product release are no longer confined by system boundaries. You can start and end processes in Teamcenter or SAP ECC, wherever it makes sense for you.


Bundling all existing integration technologies (Netweaver RFC and SAP PLMSI based) in one and the same Siemens product gives you freedom to focus on future proven process optimization and solution design without being faced with technical limitations. 


You can START NOW leveraging full functionality on day 1, define YOUR WAY be it more PLM or more ERP centric, be it based on Netweaver RFC or PLMSI using prescriptive templates or leveraging built-in flexibility and you can do it on YOUR PACE sticking with Netweaver RFC if you need or go for SAP PLMSI based because of dedicated reasons or go for a mix.

Teamcenter Integration for SAP ECC

Teamcenter Integration for SAP ECC (S4S) is the powerful standard solution for efficient and seamless integration of Teamcenter by Siemens Industry Software with SAP ECC by SAP. S4S bundles existing well known “Teamcenter Gateway for SAP” (leveraging Netweaver RFC communication) used by 600+ customers with the jointly developed “Teamcenter Gateway for PLM system integration by SAP” (T4ST, using PLMSI communication layer) by Siemens and SAP. 

Teamcenter Integration for SAP ECC provides you with:


  • An intuitive and highly flexible way to integrate engineering and manufacturing data and processes managed in Teamcenter with product information and enterprise processes controlled by SAP ECC.
  • A working environment that enables you to display, create and change all relevant PLM & ERP data applying business rules and attribute mapping without having to leave the Teamcenter regardless of where data resides.
  • Full synchronous and asynchronous process integration by executing and linking workflows and picking up business events.
  • All flexibility to make your own choice regarding used integration technology and your streamlined business processes.


Processes become transparent as e.g., engineering changes or product release are no longer confined by system boundaries. You can start and end processes in Teamcenter or SAP ECC, wherever it makes sense for you.


Bundling all existing integration technologies (Netweaver RFC and SAP PLMSI based) in one and the same Siemens product gives you freedom to focus on future proven process optimization and solution design without being faced with technical limitations. 


You can START NOW leveraging full functionality on day 1, define YOUR WAY be it more PLM or more ERP centric, be it based on Netweaver RFC or PLMSI using prescriptive templates or leveraging built-in flexibility and you can do it on YOUR PACE sticking with Netweaver RFC if you need or go for SAP PLMSI based because of dedicated reasons or go for a mix.

Active Integration

Collaborative group of office workers, two woman and man

Creating an integrated, enterprise-wide PLM environment

Czytaj dalej

Czy interesuje Cię oprogramowanie wbudowane?

Subskrybuj najnowsze informacje na ten temat

Ojej.

Przepraszamy, ale dane rejestracyjne do nas nie dotarły. Spróbuj ponownie.

Dziękujemy za rejestrację! Subskrybujesz wiadomości po raz pierwszy? Sprawdź swoją skrzynkę e-mail — znajdziesz tam wiadomość, która pozwoli Ci potwierdzić subskrypcję.

To pole jest wymagane Należy podać prawidłowy adres e-mail
To pole jest wymagane Nieprawidłowa wartość lub zbyt wiele znaków

Transparent & Flexible Workflows

Collaborative workspace. Men & Woman working together in an office setting

Processes become transparent as engineering changes or release workflows are no longer confined by system boundaries. You can start and end processes in Teamcenter or SAP ERP, wherever it makes sense for your business. Teamcenter Gateway for SAP Business Suite is an integral element of Siemens Digital Industries Software’s Active Integration product suite. Teamcenter Gateway for SAP Business Suite provides information the way you need it. You can display Teamcenter and SAP ERP content in the same Teamcenter window based on user type, organizational groups, or other parameters. You can also transfer data between systems, or use the query function to search SAP ERP data from Teamcenter.

Processes become transparent as engineering changes or release workflows are no longer confined by system boundaries. You can start and end processes in Teamcenter or SAP ERP, wherever it makes sense for your business. Teamcenter Gateway for SAP Business Suite is an integral element of Siemens Digital Industries Software’s Active Integration product suite. Teamcenter Gateway for SAP Business Suite provides information the way you need it. You can display Teamcenter and SAP ERP content in the same Teamcenter window based on user type, organizational groups, or other parameters. You can also transfer data between systems, or use the query function to search SAP ERP data from Teamcenter.

Streamline Business processes

business meeting and shaking hands

Business processes no longer need to stop at the boundary between Teamcenter and SAP. Use the Teamcenter Gateway for SAP Business Suite to drive change processes that begin in SAP and continue in Teamcenter. You can define additional business rules in Teamcenter Gateway for SAP Business Suite configuration to drive process flow and run specific SAP ERP functions as part of any transaction. Teamcenter Gateway for SAP Business Suite is designed to run in a 24/7 environment so that information can always flow reliably. Teamcenter Gateway for SAP Business Suite was first released in 2003 and is in production at over 600 companies globally. Using Teamcenter Gateway for SAP Business Suite enables you to develop and distribute consistent data across functional divisions, avoiding time-consuming and error-prone duplicate data entry and ensuring excellent data quality across your enterprise.

Teamcenter Gateway Extension Package extends Teamcenter & SAP landscapes to enterprise applications other than SAP, which provides seamless integration with legacy systems, subsidiaries, newly acquired businesses, and more.