System Simulation Management

Product model management captures and manages 1D models for faster innovation

Why is system model management important? It’s estimated that it takes some 10,000 decisions to make a complex product like a car. Many of the decisions are backed by models (e.g. 0D, 1D, 2D, 3D).  Losing a 2D/3D model means you’ve lost the ability to build the product, thus the controls put in place to manage them. The same is now true for other types of models such as Simcenter Amesim or Matlab/Simulink. Performance, cost, reliability, etc. are all critical to delivering a quality product. Yet we still find 1D/system models stored on desktops or open shared drives. If models can’t be found or reused, you can’t be sure you’re using the right version of the model. Teamcenter® enables efficient management of 1D/system models, together with other product models for faster innovation with greater visibility into your cross domain data and processes.

System Simulation Management

Why is system model management important? It’s estimated that it takes some 10,000 decisions to make a complex product like a car. Many of the decisions are backed by models (e.g. 0D, 1D, 2D, 3D).  Losing a 2D/3D model means you’ve lost the ability to build the product, thus the controls put in place to manage them. The same is now true for other types of models such as Simcenter Amesim or Matlab/Simulink. Performance, cost, reliability, etc. are all critical to delivering a quality product. Yet we still find 1D/system models stored on desktops or open shared drives. If models can’t be found or reused, you can’t be sure you’re using the right version of the model. Teamcenter® enables efficient management of 1D/system models, together with other product models for faster innovation with greater visibility into your cross domain data and processes.

Webinar na żądanie

Polar Electro wins the race with collaborative mechanical, electronic, and software product design management

Polar Electro fitness tracker

See how Polar Electro brings together electronics, mechanical, and software development in one collaborative environment.

Obejrzyj webinar

Czy zainteresowało Cię [[global-preference-center-interest-placeholder]]?

Subskrybuj najnowsze informacje o [[global-preference-center-interest-placeholder]]

Ojej.

Przepraszamy, ale dane rejestracyjne do nas nie dotarły. Spróbuj ponownie.

Dziękujemy za rejestrację! Subskrybujesz wiadomości po raz pierwszy? Sprawdź swoją skrzynkę e-mail — znajdziesz tam wiadomość, która pozwoli Ci potwierdzić subskrypcję.

To pole jest wymagane Należy podać prawidłowy adres e-mail
To pole jest wymagane Nieprawidłowa wartość lub zbyt wiele znaków