Przejdź do treści

Product Realization

Companies in the aerospace and defense industry face a number of challenges, including increasingly complex programs, fierce competition, heightened regulatory requirements and changing customer priorities. One strategy that can help you successfully execute programs in this environment is to shift manufacturing considerations to earlier in the product lifecycle. We offer a process-driven PLM approach that brings manufacturing engineering into every aspect of your aerospace program, starting with the bid and continuing throughout the product lifecycle.

Companies in the aerospace and defense industry face a number of challenges, including increasingly complex programs, fierce competition, heightened regulatory requirements and changing customer priorities. One strategy that can help you successfully execute programs in this environment is to shift manufacturing considerations to earlier in the product lifecycle. We offer a process-driven PLM approach that brings manufacturing engineering into every aspect of your aerospace program, starting with the bid and continuing throughout the product lifecycle.

Learn More

To ensure program excellence, aerospace and defense companies should involve manufacturing at every stage, starting with the bid. The ability to fully understand the manufacturing implications of multiple design alternatives is critical to creating winning bids. In addition, winning bids are typically ones that demonstrate that manufacturing capabilities exist for building the product as per the requirements. Once a program is underway, the early involvement of manufacturing engineering brings the consideration of manufacturing requirements into the design process, which can help control unit costs, improve production rates and guide facilities planning. Early manufacturing involvement can also reduce the number of program changes, ensure a smooth transition from development to production, and provide accurate planning for on-time program launch.

We offer a closed loop process-driven approach involving five steps starting with Concept to Build, going on to Design to Build, Plan to Build, Build to Deliver and completing with Deliver to Learn. Our solution does this by digitalizing the entire manufacturing process, and enabling you to create “Digital Twins” of the product and production facilities, making it possible to simulate production processes for aerospace systems early in the product cycle and delivering all of the benefits of early and on-going manufacturing involvement.

Webinar na żądanie | 62 min.

Doskonałość programowa w branży lotniczej i obronnej z wykorzystaniem rozwiązania Product Realization

Dowiedz się, jak firmy z branży lotniczej i obronnej znajdują sposoby na współpracę między działami odpowiedzialnymi za projektowanie i produkcję

Obejrzyj webinar

Czy zainteresowało Cię [[global-preference-center-interest-placeholder]]?

Subskrybuj najnowsze informacje o [[global-preference-center-interest-placeholder]]

Ojej.

Przepraszamy, ale dane rejestracyjne do nas nie dotarły. Spróbuj ponownie.

Dziękujemy za rejestrację! Subskrybujesz wiadomości po raz pierwszy? Sprawdź swoją skrzynkę e-mail — znajdziesz tam wiadomość, która pozwoli Ci potwierdzić subskrypcję.

To pole jest wymagane Należy podać prawidłowy adres e-mail
To pole jest wymagane Nieprawidłowa wartość lub zbyt wiele znaków