Part Manufacturing

Part Manufacturing for Aerospace & Defense

It is no secret that manufacturing challenges in the aerospace industry are growing. Advanced materials, such as composites, and advanced technologies, such as additive manufacturing, are driving up manufacturing complexity. Automated processes are replacing labor-intensive applications on the shop floor, and this is increasing the need for specialized tools. Our manufacturing solution offers a comprehensive set of fully integrated tools for part manufacturing, including CAD/CAM, robotics, CNC machining, CMM inspection and 3D printing.

It is no secret that manufacturing challenges in the aerospace industry are growing. Advanced materials, such as composites, and advanced technologies, such as additive manufacturing, are driving up manufacturing complexity. Automated processes are replacing labor-intensive applications on the shop floor, and this is increasing the need for specialized tools. Our manufacturing solution offers a comprehensive set of fully integrated tools for part manufacturing, including CAD/CAM, robotics, CNC machining, CMM inspection and 3D printing.

Part Manufacturing for Aerospace & Defense

Learn More

Aerospace and defense OEMs and suppliers are under pressure to provide greater efficiency, reduce cost and increase production flexibility. Optimizing product design not only for performance but also for manufacturing requirements can help program teams better control unit costs and production rates, and also improve facilities planning.

While some parts manufacturers are starting to take advantage of the new technologies, such as AI, IoT, AR/VR, additive manufacturing, robotics, and autonomous machines, to improve manufacturing operations, many are still using independent applications and automating only some steps of the manufacturing process. This results in a disconnected process and interrupted information flow.

The key to creating next-generation products is to use an integrated approach that allows design for manufacturability and defines the manufacturing process, plans and tooling concurrently with the design. This reduces engineering change orders (ECOs), manufacturing defects, costs and delays. Our solution leverages revolutionary technologies and robotics machining and is supported by a model-driven process that runs from CAD/CAM to CNC machining to quality inspection.

Part Manufacturing for Aerospace & Defense

Webinar na żądanie | 30 min.

Fluid Flow Topology Optimization

Optimization of a part for fluid flow efficiency using Star CCM+

Topology Optimization like you’ve never seen

Obejrzyj webinar

Możliwości rozwiązania