Protect your heavy equipment from overheating under harsh operating conditions

온디맨드 웨비나 | 46 분

Optimize your overall heavy machine powertrain thermal system design using simulation

Protect your heavy equipment from overheating under harsh operating conditions

Seasonal high temperatures, repetitive tasks, and long working days are multiple root causes that can lead a heavy machine powertrain to overheat. OEM and suppliers need to ensure thermal safety, both at component and machine levels. Further, they need to ensure powertrain efficiency, power availability, and operator’s comfort. Integrated simulations provide a solution to assess the best cooling package design efficiently.

During this webinar, Romain Nicolas – system simulation expert – and Fred Ross - CFD simulation expert, will give you an overview of what could be an ideal cooling package workflow. The use cases will cover the cooling package architecture definition using system simulation. They will extend to the detailed design of a heat exchanger using CFD simulation going through a mixed 1D-3D approach for capturing under-hood air re-circulation.

As an example, we will compare fan push or pull configurations for improving cooling performances while reducing fan usage.

Meet the speakers

Romain Nicolas

비즈니스 개발자, Siemens Digital Industries Software

Romain 씨는 중장비 부문에서 시스템 시뮬레이션 작업을 담당하고 있습니다. 2011년 Volvo AB 그룹의 제어 시스템 엔지니어로 경력을 시작하여 제어 알고리즘 검증 플랫폼을 개발했고 시스템 담당으로 다수의 프로젝트를 이끌었으며 애자일 방법론을 사용한 소프트웨어 개발자로 근무했습니다. ESTACA Paris에서 기계 공학 학위를, IFP School에서 석사 학위를 취득했습니다.

Frederick Ross

Frederick Ross

Director, Simcenter solutions for Automotive and Transportation, Siemens Digital Industries Software

Frederick started with CD-adapco in 1989, which was acquired in 2016 by Siemens and has extensive experience working with customers on applications such as vehicle heat protection, aerodynamics, and passenger thermal comfort. Frederick has been directly involved development process enabling automation of virtual vehicle simulation all the way from CAD to results. Frederick is currently working with the STAR-CCM+ product management team to help customers streamline their in-house process.