새로운 프로그램을 위한 혁신적이며, 협업이 가능한 동기화된 프로그램 관리
품질 및 준수 규정을 보호하는 동시에 민첩성을 갖춥니다. 승인 프로세스를 최대한 간소화된 형태로 유지하되 규정 준수를 보장합니다. 필요에 따라 조정할 수 있으며 OOTB(즉시 사용 가능한) 프로젝트 템플릿을 사용하여 현대적인 Agile 기술을 한 번 또는 점진적으로 채택할 수 있습니다.
품질 및 준수 규정을 보호하는 동시에 민첩성을 갖춥니다. 승인 프로세스를 최대한 간소화된 형태로 유지하되 규정 준수를 보장합니다. 필요에 따라 조정할 수 있으며 OOTB(즉시 사용 가능한) 프로젝트 템플릿을 사용하여 현대적인 Agile 기술을 한 번 또는 점진적으로 채택할 수 있습니다.
Enable full traceability from request to implementation, as well as workflow automation and signatures to ensure user stories are completed and signed off by the right people. Link user stories with supportive documentation to ensure consistency in product development. Leverage flexible live reporting, planning and velocity management to predict project completion.
Achieve enterprise agility while maintaining quality and regulatory compliance by keeping your approval process as lean as possible but still compliant using enterprise ready solution templates such as SAFe, Agile Automotive Spice, ISO26262 and DO178C templates. Polarion enables seamless collaboration of distributed agile teams, utilizing a centralized repository to store and manage artifacts in one place and ensuring they are always up-to-date. Social media-like project activity streams keep everyone informed in real-time.
Polarion supports agile and traditional development methodologies such as V-Model and Waterfall. Polarion allows you to adopt modern agile techniques all at once or incrementally as a hybridized methodology such as Water-Scrum-Fall, allowing teams to combine agile practices such as Scrum with V-Model and Waterfall elements.
Polarion provides a native interactive widget as part of the default Polarion installation for agile project managers and Scrum Masters, delivering an easy way to plan and review iterations, and instantly review and balance user workloads on any LivePage® deployed as part of any report.
The Polarion SAFe® Implementation differentiates enables the use of the Scaled Agile Framework as a structured technique to monitor all software development lifecycle processes. It facilitates agile processes such as planning and scheduling, maintaining established workflow procedures for requirements management, development, as well as QA and test management. Polarion SAFe® 4.0 Template, permits Polarion ALM to support all process levels of SAFe 4.0 - team, program, value stream and portfolio.
Traditional V-Model/Waterfall project management is possible with easy-to-use out-of-the-box project templates designed to support multidisciplinary groups (hardware, mechanical and software), providing full requirements management with multi-level refinement and complete traceability.
Learn how embedded software development can evolve successfully through a unified Application Lifecycle Management (ALM) -- to be unlike your devel...
의료 기기 리콜과 감사 관찰의 주요 요인을 해결하다
Learn how you can effectively and intuitively gather, author, approve and manage requirements across the entire project lifecycle.