새로운 프로그램을 위한 혁신적이며, 협업이 가능한 동기화된 프로그램 관리
Siemens provides embedded Linux® solutions with rich graphics, secure IoT and cloud enablement, and comprehensive development tools. Both solutions, based on the Yocto Project and on Debian, are portable across leading hardware architectures and offer commercial maintenance, security vulnerability monitoring and patches, and customization services.
In addition, Siemens introduces the Sokol Quality Package - an add-on to Sokol Flex OS and Sokol Omni OS that provides documentation that addresses the needs of customers that have safety certification requirements for embedded Linux. Including features like security design guidelines, testing artifacts, process documentation, and safety standard guidance.
Siemens provides embedded Linux® solutions with rich graphics, secure IoT and cloud enablement, and comprehensive development tools. Both solutions, based on the Yocto Project and on Debian, are portable across leading hardware architectures and offer commercial maintenance, security vulnerability monitoring and patches, and customization services.
In addition, Siemens introduces the Sokol Quality Package - an add-on to Sokol Flex OS and Sokol Omni OS that provides documentation that addresses the needs of customers that have safety certification requirements for embedded Linux. Including features like security design guidelines, testing artifacts, process documentation, and safety standard guidance.
A comprehensive and customizable commercial embedded Linux® platform based on the Yocto Project® with rich tools and leading-edge hardware support.
SokolTM Omni OS is a binary embedded Linux® distribution based on Debian
The Sokol Quality Package is an add-on to Sokol Flex OS and Sokol Omni OS, addressing safety certification requirements for embedded Linux Siemens Embedded Solutions.
Enabling Android everywhere, security vulnerability monitoring and support
Siemens Embedded understands that protecting your critical assets and those of your customer’s is business critical. Each customer project has unique requirements; therefore, we offer solutions to ensure your device is secure and remains secure for the full lifecycle of your product.
Linux can run natively or be designed into a system that consolidates multiple heterogeneous runtime environments on today’s most advanced system-on-chip (SoC) processors. By leveraging the Multicore Framework, developers can build systems that integrate Embedded Linux and Nucleus RTOS, environments on complex SoC processors with homogenous or heterogeneous processor cores.
Embedded Linux solutions provide support for industry-standard cloud and IoT technologies, including support for SokolTM IoT Framework Add-on and a multi-cloud solution that enables secure IoT architectures
By leveraging the embedded Linux experts at Siemens, development teams can mitigate risk and maximize the probability of success of their Linux-based embedded projects. Siemens' expert support, training, and professional services include basic support, updates and upgrades, patches to critical security defects, platform extensions, basic and customized training, and long-term support in virtually all aspects of Linux systems.
Sokol™ Machine Learning Add-on offers key open-source ML technologies pre-integrated with our commercial embedded Linux platforms, development tools, and cloud and IoT solutions, together with additional productivity tools. Developers can get productive with ML quickly without spending precious time solving platform integration challenges first, then move seamlessly forward to production with the confidence afforded by a commercially-backed platform.
This paper offers an in-depth discussion on the many components available on the Xilinx multiprocessor system-on-chip (MPSoC), allowing software de...
Patient safety is affected by medical device security.
Siemens Embedded Software products improve design efficiency and reduces business costs
Practical insights to consider when moving to Linux from a Commercial OS.