革新的でコラボラティブ、かつ連携した新規プログラムの管理
Heavy Equipment
Construction, mining, and agricultural heavy equipment manufacturers striving for superior performance
Explore Industry中堅・中小企業
Remove barriers and grow while maintaining your bottom line. We’re democratizing the most robust digital twins for your small and medium businesses.
Explore IndustrySiemens Digital Industries Software VCO1S A2B – SDK
The A²B Analyzer Service extends the functionality of the Analyzer System solution by providing developers an automation interface to the Analyzer device. With a flexible API, and broad programming language support, engineers can quickly build and deploy applications for R&D, validation, and production end-of-line testing.
The A²B Analyzer Service is a software toolkit that enables engineers to further leverage the powerful A²B Analyzer offering by easily developing custom applications to directly manage the Analyzer hardware.
The A²B Analyzer Service extends the functionality of the Analyzer System solution by providing developers an automation interface to the Analyzer device. With a flexible API, and broad programming language support, engineers can quickly build and deploy applications for R&D, validation, and production end-of-line testing.
The A²B Analyzer Service is a software toolkit that enables engineers to further leverage the powerful A²B Analyzer offering by easily developing custom applications to directly manage the Analyzer hardware.
The Analyzer Service provides a networked, remote procedure call (RPC) style application programming interface (API) suitable for any programming language that supports networking capabilities. Developers can choose from a range of languages including C/C++, C#, Python, JavaScript, Bash/Powershell, and more.
The Analyzer Service provides access to management web pages accessible through a browser. These pages provide nearly all the capabilities of the Analyzer System, but encapsulated within a web application. This web application communicates directly with the Analyzer Service that hosts its content using the same APIs exposed by the service. Although the Analyzer Service runs “headless”, the management pages provide a convenient mechanism to interact with the service without requiring any programming. It even includes a “Live API” to exercise the programming interface directly from the web application.
With its networked API, it is easy to integrate the Analyzer Service into custom workflows and third-party solutions. This includes LabWindows CVI modules or any framework providing access to networking protocols like HTTP/TCP/Websockets. Integration with popular packages like SoundCheck by Listen Inc. is already available.