革新的でコラボラティブ、かつ連携した新規プログラムの管理
Spacecraft acoustic testing is required prior to launch to understand whether the vulnerable spacecraft can survive the intense broadband random acoustic loads under the fairing during launch and liftoff. Our spacecraft acoustic testing solution operates in reverberation rooms and direct field environments. Its innovative closed-loop controller provides spatial uniformity of sound pressure level with additional control of overall sound pressure level responses.
To ensure the highest security of the valuable cargo, several security layers are integrated to prevent over-testing: at individual microphones, on overall sound pressure levels, and at structural responses, including specimen vibration and strain response level protection. Throughput recording on all channels and extensive data documentation capabilities are included for traceability and reporting purposes. Our test solutions fully support NASA, European Space Administration (ESA), and international spacecraft testing standards and are American National Standards Institute (ANSI) compliant for the octave-filtering acquisition process.
Spacecraft acoustic testing is required prior to launch to understand whether the vulnerable spacecraft can survive the intense broadband random acoustic loads under the fairing during launch and liftoff. Our spacecraft acoustic testing solution operates in reverberation rooms and direct field environments. Its innovative closed-loop controller provides spatial uniformity of sound pressure level with additional control of overall sound pressure level responses.
To ensure the highest security of the valuable cargo, several security layers are integrated to prevent over-testing: at individual microphones, on overall sound pressure levels, and at structural responses, including specimen vibration and strain response level protection. Throughput recording on all channels and extensive data documentation capabilities are included for traceability and reporting purposes. Our test solutions fully support NASA, European Space Administration (ESA), and international spacecraft testing standards and are American National Standards Institute (ANSI) compliant for the octave-filtering acquisition process.
Direct field acoustic noise (DFAN) testing has gained popularity as an alternative to traditional reverberant acoustic testing due to its inherent advantages of reduced cost and schedule. Our innovative multiple-input multiple-output random control for DFAN tests provides a narrow-band closed-loop control solution to replicate the acoustic launch conditions with loudspeakers in any environment with extremely high output and exceptional field uniformity. Innovative pretest analysis assists the user define the optimal narrow-band control parameters to ensure a safe, time- and energy-efficient workflow.
Direct Field Acoustic Noise (DFAN) testing as a service helps companies overcome the main challenge with DFAN, which is the variability in test setup and configurations (how many speakers, what configuration, how many control microphones...). Incorporating both test and simulation, our services team provides and manages all aspects of DFAN testing such as hardware setup, closed-loop control, and data acquisition and analysis. Additionally, performing these tests as a service frees up valuable engineering time for aerospace companies.
Our closed-loop acoustic control solution is designed to perfectly control the acoustic level and shape in reverberant rooms. It implements a robust proportional-integral control algorithm based on parameters that can be measured during setup with standard microphones and ensures spatial uniformity of the sound pressure level in the third or full octave bands within tight tolerances. It meets the most stringent safety and tolerance requirements used in the aerospace industry to enable maximum spacecraft protection.
Did you know that the majority of satellites produced in Europe, Japan, China, India, Russia, US are tested with Siemens Simcenter SCADAS hardware ...
Simcenter Engineering and Consulting services provides and manages all aspects of DFAN testing. Download this fact sheet to learn more.