革新的でコラボラティブ、かつ連携した新規プログラムの管理
Guarantee safe and efficient operation of thermo-fluid systems under any scenario. Thanks to the fast, reliable, and rigorously tested transient solver, you can simulate the dynamic behavior of thermo-fluid systems of any size and complexity. Re-use the same models you used during early design for system and component sizing in detailed design for transient analyses. This guarantees model and data continuity throughout the entire engineering phase.
You can analyze the dynamic behavior of the system in critical scenarios like pump failure, emergency valve closure, priming, blowdown, and venting. The model accounts for complex phenomena such as pressure surge, line packing, visco-elasticity of plastic pipes, cavitation, chocking, and full compressibility of the gas.
Guarantee safe and efficient operation of thermo-fluid systems under any scenario. Thanks to the fast, reliable, and rigorously tested transient solver, you can simulate the dynamic behavior of thermo-fluid systems of any size and complexity. Re-use the same models you used during early design for system and component sizing in detailed design for transient analyses. This guarantees model and data continuity throughout the entire engineering phase.
You can analyze the dynamic behavior of the system in critical scenarios like pump failure, emergency valve closure, priming, blowdown, and venting. The model accounts for complex phenomena such as pressure surge, line packing, visco-elasticity of plastic pipes, cavitation, chocking, and full compressibility of the gas.
Conduct what-if analyses using a range of algorithms from Latin Square to Monte Carlo simulations. With this advanced capability, you can examine the effect of different design and operating parameters on the safety and performance of the fluid system. This also allows you to create meta-models and response surfaces that characterize the behavior of complex thermo-fluid systems.
Ensure system safety during rapid transient events like valve closures, pump failure, or compressor start. With the accurate and reliable transient solver, you can evaluate multiple strategies to mitigate excess pressures or cavitation, account for damping effects due to pipe visco-elasticity, and size additional surge suppression devices. Once the surge analysis is done, you can automatically export the resulting hydrodynamic forces in order to perform the pipe stress analysis with your tool of choice.
Assess system hydraulic and thermal safety and efficiency at the same time and avoid temperature build-ups while reducing overcapacity. With the advanced thermal solver, you can account for varying operational loads, analyze the impact of pipe insulation and external environment for underwater or buried pipes capturing all thermal inertia effects like cold slugging. You can choose the required level of detail: from simplified to highly detailed models of industrial heat exchangers based on your needs.
Ensure safe and efficient operation of thermo-fluid systems in any operating condition. You can quickly evaluate multiple operating strategies and track changes in temperature, pressure, and flow at any time and at any location in the system. The transient solver is rigorously tested and allows you to accurately analyze the complex dynamic physics happening in the system during critical.