革新的でコラボラティブ、かつ連携した新規プログラムの管理
The key to improved product designs is using simulation earlier in the development process and promoting collaboration between analysis experts and design engineers. Simcenter fluids and thermal solutions combine more physics into the analysis to increase simulation realism and enable engineering teams to capture the expertise of simulation experts and make design improvements more accessible.
The real-world performance of your product depends on how it interacts with fluids, either gases, liquids or a combination of both. From designers to computational fluid dynamics (CFD) engineers to researchers, Simcenter fluid and thermal simulation software allows you to predict the most complex fluid dynamics problems virtually and turn these insights into product innovation.
The key to improved product designs is using simulation earlier in the development process and promoting collaboration between analysis experts and design engineers. Simcenter fluids and thermal solutions combine more physics into the analysis to increase simulation realism and enable engineering teams to capture the expertise of simulation experts and make design improvements more accessible.
The real-world performance of your product depends on how it interacts with fluids, either gases, liquids or a combination of both. From designers to computational fluid dynamics (CFD) engineers to researchers, Simcenter fluid and thermal simulation software allows you to predict the most complex fluid dynamics problems virtually and turn these insights into product innovation.
Simcenter STAR-CCM+は、CFD中心のマルチフィジックスシミュレーション用統合ソリューションです。このソリューションを利用すると、すべてのシミュレーションエンジニアが自動化された設計探査と最適化を利用できるようになります。
Frontload CFD simulation to fully explore the design space and improve product reliability with award-winning software running inside NX, CATIA V5, Creo, and Solid Edge.
Simcenter Flothermを使用すると、温度と気流のシミュレーションに使える、エレクトロニクスのサーマル・デジタル・ツインを作成することができます。
SmartParts™ (インテリジェント解析モデル作成マクロ: ヒートシンク、ファン、エンクロージャ、TEC、PCMなど) とカスタマイズ可能な部品ライブラリシステムを使えば、どのようなエレクトロニクスのサーマル・デジタル・ツインでも簡単に作成できます。
MCAD設計ワークフローとECAD設計ワークフローを接続したCAD主体の電子機器冷却シミュレーションを活用して開発期間を短縮
Simcenter Culgi helps product development and material scientists to design new materials with the desired properties along the complete life cycle from inception, to process development, logistics, and market analysis on a digital platform.
Simcenter SPH Flow is rapid meshless computational fluid dynamics (CFD) tool that provides designers and analysts a fully integrated environment. It enables sophisticated CFD earlier in the development cycle to deliver more competitive products in less time and cost.
リチウムイオンセルの設計をシミュレーションすることで、セル形状の詳細な仕様やセルの性能をデジタルに検証し、エンジニアをサポートします。