革新的でコラボラティブ、かつ連携した新規プログラムの管理
Running CFD simulations on the cloud offers increased flexibility and scalability over on-premise hardware, with on-demand access and unlimited capacity. However, setting up and accessing the cloud using 3rd party providers often requires significant time and expertise in cloud and HPC technologies and interrupts existing workflows. Simcenter Cloud HPC, part of the Xcelerator as a Service (XaaS) offering, gives you instant access to optimized Amazon Web Services (AWS) infrastructure, configured and managed by Siemens, with no additional setup needed.
Simcenter Cloud HPC is currently available in the Americas only. For information on how you can access a free trial, contact your Siemens sales representative or authorized reseller.
Running CFD simulations on the cloud offers increased flexibility and scalability over on-premise hardware, with on-demand access and unlimited capacity. However, setting up and accessing the cloud using 3rd party providers often requires significant time and expertise in cloud and HPC technologies and interrupts existing workflows. Simcenter Cloud HPC, part of the Xcelerator as a Service (XaaS) offering, gives you instant access to optimized Amazon Web Services (AWS) infrastructure, configured and managed by Siemens, with no additional setup needed.
Simcenter Cloud HPC is currently available in the Americas only. For information on how you can access a free trial, contact your Siemens sales representative or authorized reseller.
Move simulations to the cloud quickly and easily, without leaving the Simcenter STAR-CCM+ environment. Monitor jobs using a web browser on any device and view plots and scenes live. Use it whenever you need with instant access and 24/7 availability.
Simcenter Cloud HPC has been designed and architected to provide a robust and dependable HPC service for simulation users. Privacy, security and availability of the service are top priorities for Siemens’ customers and Simcenter Cloud HPC incorporates the combined knowledge and best practices developed by Siemens and AWS. Additionally, the service follows industry standards on privacy and security and holds a range of certifications. For more information, see the Siemens and AWS joint whitepaper on architecture and security.
Use Simcenter Cloud HPC instead of owning and managing hardware on-premise, or easily access additional HPC capacity during busy periods. How you use it is up to you, a single pay-as-you-go price/hour combining software and hardware ensures no resources go to waste. Make simulation an operating expense (OPEX) and be more agile as your workload varies.
With the effectively unlimited capacity of Amazon Web Services (AWS) infrastructure behind it, Simcenter Cloud HPC gives you the freedom to scale up your simulations to model more complexity or go faster. Scale out to explore more possibilities simultaneously. Be confident that your simulations are running on optimized hardware, pre-configured and managed by Siemens.