System Requirements for the NX Online Trial

System Requirements

Browser

This trial needs an HTML5 compatible browser, including the latest versions of Google Chrome, Mozilla Firefox, Microsoft Internet Explorer, and Microsoft Edge, on desktop devices, including Windows, Mac, Chromebooks, and Linux PCs.

Network Latency

The remote streaming protocol recommendation is round-trip latency of 250 ms. The best user experience is achieved at less than 100 ms. If you are located more than 2000 miles from the AWS Regions where Amazon AppStream 2.0 is currently available, you can still use the service, but your experience may be less responsive.

詳細を非表示 詳細を表示
System Requirements