Siemens PLM Software, a leader in media and telecommunications software, delivers digital solutions for cutting-edge technology supporting complex products in a rapidly changing market.
Explore IndustrySmall & Medium Business
Remove barriers and grow while maintaining your bottom line. We’re democratizing the most robust digital twins for your small and medium businesses.
Explore IndustrySiemens Digital Industries Software CDM
D-Cubed Collision Detection Manager (CDM) enables applications to analyze 3D models for spatial interference in order to resolve collisions that would prevent the successful manufacture of an assembly, or impede the intended motion of parts. Reliably detecting such errors reduces the number of expensive physical prototypes that are required.
Delivered as a software component for integration by software vendors, CDM benefits a wide range of 3D modeling applications, including assembly modeling and computer-aided manufacturing.
D-Cubed Collision Detection Manager (CDM) enables applications to analyze 3D models for spatial interference in order to resolve collisions that would prevent the successful manufacture of an assembly, or impede the intended motion of parts. Reliably detecting such errors reduces the number of expensive physical prototypes that are required.
Delivered as a software component for integration by software vendors, CDM benefits a wide range of 3D modeling applications, including assembly modeling and computer-aided manufacturing.
CDM performs rapid collision checking on exact models that supports interactive assembly processes and motion simulation. Detecting collisions on exact models has benefits for precision engineering; fine gouges are reliably detected, whereas collisions arising in error from model approximations are avoided. Faceted models are also supported where accuracy is less critical.
Further analysis reveals the depth of a collision and provides re-positioning information to remedy a collision. Applications can also determine the clearance between two parts, or predict collisions along a given path.
High performance: CDM offers interactive performance on any combination of exact and facetted models. Performance optimizations include incremental computations in dynamic scenes and efficient memory usage with demand-driven part loading and instancing.
Wide choice of model types: CDM operates on any combination of exact, faceted, solid, surface, wireframe, manifold and non-manifold geometry formats. Flexible integration architecture supports multiple model formats in the same application. CDM is tolerant to models containing errors, such as gaps between faces.
登録してPLM Componentsの最新情報を入手
登録できませんでした。もう一度やり直してください。
ご登録ありがとうございます! 初めての登録ですか? メールをチェックして登録されたかどうか確認してください。
1-800-493-5351 (米国)
月曜日~金曜日の7:00~20:00 (アメリカ中部時間)