3D design of an industrial product.

NX CAD industrial design software

NX industrial engineering software delivers flexible, robust computer-aided industrial design and styling that accelerates your product engineering by providing fast concept designs. You can then create modeling from these designs.

30-day free trials

Try NX CAD software

Start designing today with a free trial of NX CAD, a leading product design solution. Learn how to develop high-quality products by using the high-performance design capabilities of NX. No installation is needed, so you can start designing in minutes.

A man is sitting at a desk looking at his computer.

Freeform shape modeling

Get a large set of freeform design tools that are useful in all product development disciplines and processes, from concept to manufacturing. Use capabilities for creating solid models using loft, sweep and mesh techniques, surface trimming and extension, surface transitions and advanced filleting.

Advanced shape analysis

Evaluate the analytical and visual quality of complex shapes with the real-time analysis functions of NX. The real-time graphical displays accelerate evaluation and help guide modifications to improve shape quality.

A car front end designed in NX with reflection lines added to check the surface quality.

Class A surfaces

Use advanced functions to extend the freeform toolset to include synchronous sculpting of surfaces and solids with unique history-based class A methods. For exterior and interior class A surfaces, use pole manipulation and surface alignment tools to get full control and real-time analysis of surface quality.

Surface Model of a complete car body designed in NX Realize Shape on a black background and showing the subdivison control cage

Hybrid modeling

Develop freeform designs using any combination of modeling techniques from a broad toolset with NX hybrid modeling.

  • Create conceptual layouts quickly from raster images or CAD sketches, using curves and sections to extrude, loft, revolve and extend the geometry
  • Create surfaces from meshes of curves
  • Use parametric, feature-based design tools to build details with advanced features like styled blends
  • Edit faces with synchronous freeform modeling, sculpting solids by moving iso-parameter curves and poles with push-and-pull simplicity
Motorbike Fairing Design in NX using surface modelling utilizing a reference image.

Reverse engineering for CAD

Bring scanned data in as facets—no need to map surfaces, create solids or do any manual shape creation. Build supports for 3D printing, creating molds based on the shape, and perform other operations with CAD data. Easily reverse engineer a product design from a 3D scan.

Convergent technology

Combine facets, surface and solids in one model without converting data by using the first technology of its kind, Convergent Modeling. It allows facet data to now be an equal part of the design process.

Image on a white background of the result of an optimized part created in NX Topology Optimization.

Import scanned data

Easily import and optimize scanned data. NX directly imports polygon facet data acquired by scanning physical objects. It allows you to bring the scanned data in as facets, so there's no need to map surfaces, create solids or do any other manual shape creation. You can easily scan your parts into CAD and immediately begin building supports for 3D printing.

A medically scanned knee joint imported in to NX as a grey facet body, together with a dimensioned NX sketch profile
On-demand webinar

Next-generation design for the consumer goods industry

Join us to learn how to use a next-generation solution to address the challenges in the consumer goods industry, such as collaboration, silos and lot sizes of one.

A rendering of a red electrical hand saw designed in NX. It is sitting on top of a black case.
ユーザー事例

Callaway Golf

VIDEO

Callaway Golf drives innovation with NX and Teamcenter

会社:Callaway Golf

開催場所:California, USA

シーメンスデジタルインダストリーズソフトウェア:NX