革新的でコラボラティブ、かつ連携した新規プログラムの管理
生産スループット分析と最適化のための離散事象シミュレーションの能力を活用して、製造システムのパフォーマンスを向上させます。
Tecnomatix® Plant Simulationを使用すると、ロジスティクスシステムとそのプロセスをモデル化、シミュレーション、探索、および最適化できます。 これらのモデルを使用することで、グローバルな生産設備から、ローカルプラントを経て、特定のラインまで、あらゆるレベルの製造プランニングのマテリアルフロー、リソース利用、ロジスティクスを生産実行のかなり前に解析できます。
生産スループット分析と最適化のための離散事象シミュレーションの能力を活用して、製造システムのパフォーマンスを向上させます。
Tecnomatix® Plant Simulationを使用すると、ロジスティクスシステムとそのプロセスをモデル化、シミュレーション、探索、および最適化できます。 これらのモデルを使用することで、グローバルな生産設備から、ローカルプラントを経て、特定のラインまで、あらゆるレベルの製造プランニングのマテリアルフロー、リソース利用、ロジスティクスを生産実行のかなり前に解析できます。
Tecnomatix Plant Simulation software provides discrete event simulation and statistical analysis capabilities to optimize material handling, logistics, machine utilization, and labor requirements. Using stochastic tools with object-oriented and 3D modeling capabilities, you can increase your manufacturing accuracy and efficiency while improving throughput and overall system performance. Powerful graphical visualization, charting and reporting features, genetic algorithms and experimentation tools enable you to evaluate the behavior of production systems in order to make fast, reliable manufacturing decisions.
Tecnomatix Plant Simulation models are used to streamline throughput, relieve bottlenecks and minimize work-in-process. Graphical outputs for automatic bottleneck detection, analysis of throughput, utilization of machines, resources and buffers, Sankey diagrams and Gantt charts are among the many tools available to assess the performance of your production systems. The simulation models take into consideration internal and external supply chains, production resources and business processes, allowing you to dynamically analyze the impact of different production variations.
Optimize the performance and energy usage of existing production systems by taking measures that have been verified with simulation models. Tecnomatix Plant Simulation includes an integrated energy analyzer that shows current, maximum and total energy consumption. An integrated energy plotter dynamically visualizes energy consumption during the simulation enabling you to see energy usage during both working time and scheduled breaks. You are able to graphically visualize energy consumption, easily identifying areas for potential energy savings.
Tecnomatix Plant Simulation enables a virtual model of the plant to be linked to real plant control to simulate actual production. With this integrated simulation approach, control, automation, material transport and the entire engineering operation can be tested and optimized. Either a virtual (software) programmable logic controller (PLC) or actual (hardware) PLC from a real environment can be connected. This commissioning solution is flexible and open, and can be used in conjunction with any PLC.
Siemens Digital Industries Software solution enables Sansera Engineering to cut costs by reducing manpower by 30 percent
See all Success Stories